
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
Full Port Forged Brass Ball Valve
w/ Cap & Strap,
Reversible Handle
& Adjustable Packing Gland
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A NSF/ANSI 61, NSF/ANSI 372 |
Type |
N/A Ball Valve |
Valve Size |
N/A 3/4 x 3/4 |
Connection Type |
N/A Press x Hose |
Valve Operator |
N/A Lever Handle |
Weight |
N/A 0.79 lb |