CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    726-LF - Stop and Waste Valve - Lead-Free*, Straight, Cup x Cup
    Stop and Waste Valves
        
    
        
            The NIBCO® valve has cup x cup end connections for ease of installation. It features a white epoxy coated zinc alloy handwheel for lead-free identification and easy operation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             ND170X6 726-LF - Stop and Waste Valve - Lead-Free*, Straight, Cup x Cup  | 
                        
                                
                                                             ND170X8 726-LF - Stop and Waste Valve - Lead-Free*, Straight, Cup x Cup  | 
                ||
| UPC Code | N/A 039923299574 | N/A 039923299604 | ||
| Type | N/A Specialty/Low Pressure Valve | |||
| Valve Size | N/A 1/2 in | N/A 3/4 in | ||
| Material | N/A Lead Free Silicon Bronze | |||
| Description | N/A 726-LF 1/2 STOP & WASTE - CUP NO LEAD | N/A 726-LF 3/4 STOP & WASTE - CUP NO LEAD | ||
| Turns / Operation | N/A Multi-Turn | |||
| Connection Type | N/A Solder Cup x Solder Cup | |||
| Type of Stop Valve | N/A with Drain | |||
| Weight | N/A 0.482 lb | N/A 0.554 lb | ||
| 
                         | 
                ||||
