
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® valve has cup x cup end connections for ease of installation. It features a white epoxy coated zinc alloy handwheel for lead-free identification and easy operation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
UPC Code |
N/A 039923299574 |
Type |
N/A Specialty/Low Pressure Valve |
Valve Size |
N/A 1/2 in |
Material |
N/A Lead Free Silicon Bronze |
Description |
N/A 726-LF 1/2 STOP & WASTE - CUP NO LEAD |
Turns / Operation |
N/A Multi-Turn |
Connection Type |
N/A Solder Cup x Solder Cup |
Type of Stop Valve |
N/A with Drain |
Weight |
N/A 0.482 lb |