CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4805N - Soil Pipe Adapter H x No Hub - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV soil pipe adapter features a hub x no hub end connection and connects PVC DWV pipe and soil pipe. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             K041050 4805N Soil Pipe Adapter HXNOHUB PVC  | 
                        
                                
                                                             K041100 4805N Soil Pipe Adapter HXNOHUB PVC  | 
                        
                                
                                                             K041150 4805N Soil Pipe Adapter HXNOHUB PVC  | 
                        
                                
                                                             K041200 4805N Soil Pipe Adapter HXNOHUB PVC  | 
                ||||
| UPC Code | N/A 039923213822 | N/A 039923213846 | N/A 039923213884 | N/A 039923213860 | ||||
| Type | N/A Adapter | |||||||
| Size | N/A 2 | N/A 3 | N/A 3 x 4 | N/A 4 | ||||
| Description | N/A 4805N 2 HXNOHUB SOIL PIPE ADPT PVC | N/A 4805N 3 HXNOHUB SOIL PIPE ADPT PVC | N/A 4805NR 3X4 HXNOHUB SOIL PIPE ADPT PVC | N/A 4805N 4 HXNOHUB SOIL PIPE ADPT PVC | ||||
| Connection Type | N/A Hub x No Hub | |||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                PVC DWV Adapters  | 
                                |||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||
| All Type of Item | N/A Fitting | |||||||
| Material | N/A PVC | |||||||
| Color | N/A White | |||||||
| Weight | N/A 0.163 lb | N/A 0.399 lb | N/A 0.492 lb | N/A 0.665 lb | ||||
| 
                         | 
                ||||||||
