CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The PVC DWV soil pipe adapter features a hub x no hub end connection and connects PVC DWV pipe and soil pipe. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923213822 | 
                                                                                Type | 
                                                                        N/A Adapter | 
                                                                                Size | 
                                                                        N/A 2 | 
                                                                                Description | 
                                                                        N/A 4805N 2 HXNOHUB SOIL PIPE ADPT PVC | 
                                                                                Connection Type | 
                                                                        N/A Hub x No Hub | 
                                                                                *eClass Classification | 
                                                                        
                                                                            
                                                                                    
                                                                                        N/A
                                                                                        PVC DWV Adapters  | 
                                                    
                                                                                All Special Application | 
                                                                        N/A DWV Drain / Waste / Vent | 
                                                                                All Type of Item | 
                                                                        N/A Fitting | 
                                                                                Material | 
                                                                        N/A PVC | 
                                                                                Color | 
                                                                        N/A White | 
                                                                                Weight | 
                                                                        N/A 0.163 lb |