CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    M-609 - Gate Valve - Cast Iron, Fire Protection, Mechanical Joint End
    Gate Valves
        
    
        
            The NIBCO® cast iron gate valve features a Class 125 mechanical joint end connection for easy installation and accessibility. These valves are Underwriters Listed and FM Approved for fire protection systems as system control valves. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® pressure rated valves are backed by the NIBCO 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NHL000H M-609 - Gate Valve - Cast Iron, Fire Protection, Mechanical Joint End  | 
                        
                                
                                                             NHL000K M-609 - Gate Valve - Cast Iron, Fire Protection, Mechanical Joint End  | 
                        
                                
                                                             NHL000L M-609 - Gate Valve - Cast Iron, Fire Protection, Mechanical Joint End  | 
                        
                                
                                                             NHL000M M-609 - Gate Valve - Cast Iron, Fire Protection, Mechanical Joint End  | 
                        
                                
                                                             NHL000N M-609 - Gate Valve - Cast Iron, Fire Protection, Mechanical Joint End  | 
                |||||
| UPC Code | N/A 039923695949 | N/A 039923695956 | N/A 039923695963 | N/A 039923695970 | N/A 039923695987 | |||||
| Type | N/A Gate Valve | |||||||||
| Valve Size | N/A 4 | N/A 6 | N/A 8 | N/A 10 | N/A 12 | |||||
| Connection Type | N/A MJ - Mechanical Joint | |||||||||
| Stem Material | N/A | |||||||||
| Wedge Material | N/A | |||||||||
| Valve Operator Material | N/A Metal - NIBCO - Cast Iron - Red | |||||||||
| Material | N/A Cast Iron | |||||||||
| Valve Operator | N/A Square Operating Nut | |||||||||
| Description | N/A M609 4 MECH JOINT UL/FM GATE CI | N/A M609 6 MECH JOINT UL/FM GATE CI | N/A M609 8 MECH JOINT UL/FM GATE CI | N/A M609 10 MECH JOINT UL/FM GATE CI | N/A M609 12 MECH JOINT UL/FM GATE CI | |||||
| Turns/Operation | N/A Multi-Turn | |||||||||
| Weight | N/A 99.976 lb | N/A 152.694 lb | N/A 249.838 lb | N/A 390.168 lb | N/A 555.747 lb | |||||
| 
                         | 
                ||||||||||
