CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The NIBCO® cast iron gate valve features a Class 125 mechanical joint end connection for easy installation and accessibility. These valves are Underwriters Listed and FM Approved for fire protection systems as system control valves. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® pressure rated valves are backed by the NIBCO 5-year 125% limited warranty.
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923695970 | 
                                                                                Type | 
                                                                        N/A Gate Valve | 
                                                                                Valve Size | 
                                                                        N/A 10 | 
                                                                                Connection Type | 
                                                                        N/A MJ - Mechanical Joint | 
                                                                                Valve Operator Material | 
                                                                        N/A Metal - NIBCO - Cast Iron - Red | 
                                                                                Material | 
                                                                        N/A Cast Iron | 
                                                                                Valve Operator | 
                                                                        N/A Square Operating Nut | 
                                                                                Description | 
                                                                        N/A M609 10 MECH JOINT UL/FM GATE CI | 
                                                                                Turns/Operation | 
                                                                        N/A Multi-Turn | 
                                                                                Weight | 
                                                                        N/A 390.168 lb |