CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    S-113-LF - Gate Valve - Lead-Free*, Non-Rising Stem, Solder
    Gate Valves
        
    
        
            The solid wedge, integral seats and bi-directional service make the gate valve a good choice for a broad range of services. Non-rising stem gate valves are used when positive shutoff is required and a space saving is necessary. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NJ0J0X6 S-113-LF - Gate Valve - Lead-Free*, Non-Rising Stem, Solder  | 
                        
                                
                                                             NJ0J0X8 S-113-LF - Gate Valve - Lead-Free*, Non-Rising Stem, Solder  | 
                        
                                
                                                             NJ0J0XA S-113-LF - Gate Valve - Lead-Free*, Non-Rising Stem, Solder  | 
                        
                                
                                                             NJ0J0XB S-113-LF - Gate Valve - Lead-Free*, Non-Rising Stem, Solder  | 
                        
                                
                                                             NJ0J0XC S-113-LF - Gate Valve - Lead-Free*, Non-Rising Stem, Solder  | 
                |||||
| UPC Code | N/A 039923309938 | N/A 039923309945 | N/A 039923309952 | N/A 039923309969 | N/A 039923309976 | |||||
| Type | N/A Gate Valve | |||||||||
| Valve Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| Material | N/A Lead Free Silicon Bronze | |||||||||
| Description | N/A S113-LF 1/2 CXC 300 CWP NRS GATE BRZ | N/A S113-LF 3/4 CXC 300 CWP NRS GATE BRZ | N/A S113-LF 1 CXC 300 CWP NRS GATE BRZ | N/A S113-LF 11/4 CXC 300 CWP NRS GATE BRZ | N/A S113-LF 11/2 CXC 300 CWP NRS GATE BRZ | |||||
| Turns / Operation | N/A Multi-Turn | |||||||||
| Seat / Seal Material | N/A Bronze | |||||||||
| Connection Type | N/A S -- Female Solder Cup | |||||||||
| Valve Gate Stem Design | N/A NRS - Non-Rising Stem | |||||||||
| Valve Multi-Turn Bonnet Design | N/A Screw-in Bonnet | |||||||||
| Operation Type | N/A Standard Handwheel | |||||||||
| 
                         | 
                ||||||||||
