CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The solid wedge, integral seats and bi-directional service make the gate valve a good choice for a broad range of services. Non-rising stem gate valves are used when positive shutoff is required and a space saving is necessary. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
        
                    Unit of Measure
                    
               
        
            Specifications
                                                                                UPC Code | 
                                                                        N/A 039923309969 | 
                                                                                Type | 
                                                                        N/A Gate Valve | 
                                                                                Valve Size | 
                                                                        N/A 1 1/4 in | 
                                                                                Material | 
                                                                        N/A Lead Free Silicon Bronze | 
                                                                                Description | 
                                                                        N/A S113-LF 11/4 CXC 300 CWP NRS GATE BRZ | 
                                                                                Turns / Operation | 
                                                                        N/A Multi-Turn | 
                                                                                Seat / Seal Material | 
                                                                        N/A Bronze | 
                                                                                Connection Type | 
                                                                        N/A S -- Female Solder Cup | 
                                                                                Valve Gate Stem Design | 
                                                                        N/A NRS - Non-Rising Stem | 
                                                                                Valve Multi-Turn Bonnet Design | 
                                                                        N/A Screw-in Bonnet | 
                                                                                Operation Type | 
                                                                        N/A Standard Handwheel |