
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-619 - Gate Valve - Class 125, Cast Iron, Non-Rising Stem, Flanged
Gate Valves
The NIBCO® flanged cast iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NHAC00M F-619 - Gate Valve - Class 125, Cast Iron, Non-Rising Stem, Flanged, Handwheel |
![]() NHACS0M F-619 - Gate Valve - Class 125, Cast Iron, Non-Rising Stem, Flanged, Square Operating Nut |
![]() NHAC00N F-619 - Gate Valve - Class 125, Cast Iron, Non-Rising Stem, Flanged, Handwheel |
![]() NHACS0N F-619 - Gate Valve - Class 125, Cast Iron, Non-Rising Stem, Flanged, Square Operating Nut |
![]() NHAC00T F-619 - Gate Valve - Class 125, Cast Iron, Non-Rising Stem, Flanged, Handwheel |
|||||
UPC Code | N/A 039923697684 | N/A 039923697851 | N/A 039923697691 | N/A 039923697868 | N/A 039923697707 | |||||
Type | N/A Gate Valve | |||||||||
Size (Dimensions) | N/A 10 | N/A 10 | N/A 12 | N/A 12 | N/A 14 | |||||
Material | N/A CI Cast Iron | |||||||||
Valve Operator | N/A Standard Handwheel | N/A Square Operating Nut | N/A Standard Handwheel | N/A Square Operating Nut | N/A Standard Handwheel | |||||
Description | N/A F619 10 NRS FLG GATE CI | N/A F619SON 10 FLG GATE W/SQ NUT CI | N/A F619 12 NRS FLG GATE CI | N/A F619SON 12 FLG GATE W/SQ NUT CI | N/A F619 14 NRS FLG GATE CI | |||||
eClass Classification | N/A Cast Iron Gate Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Valve End Connection Type | N/A F -- Flanged | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 415.127 lb | N/A 393.227 lb | N/A 631.726 lb | N/A 603.426 lb | N/A 868.529 lb | |||||
|