
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
Unit of Measure
UPC Code |
N/A 039923697684 |
Type |
N/A Gate Valve |
Size (Dimensions) |
N/A 10 |
Material |
N/A CI Cast Iron |
Valve Operator |
N/A Standard Handwheel |
Description |
N/A F619 10 NRS FLG GATE CI |
eClass Classification |
N/A Cast Iron Gate Valves |
All Type of Item |
N/A Valve |
Valve End Connection Type |
N/A F -- Flanged |
Turns/Operation |
N/A Multi-Turn |
Weight |
N/A 415.127 lb |