CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    TCSS-4 - Stainless Steel End Connector (MPT)
    Chemtrol Tools & Accessories
        
    
        
            The stainless steel end connector features a male NPT thread connection. This fitting is field-assembled to replace a plastic end connector. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             C128816P TCSS-4 - Stainless Steel End Connector (MPT)  | 
                        
                                
                                                             C128820P TCSS-4 - Stainless Steel End Connector (MPT)  | 
                        
                                
                                                             C128825P TCSS-4 - Stainless Steel End Connector (MPT)  | 
                        
                                
                                                             C128830P TCSS-4 - Stainless Steel End Connector (MPT)  | 
                        
                                
                                                             C128835P TCSS-4 - Stainless Steel End Connector (MPT)  | 
                |||||
| UPC Code | N/A 039923103666 | N/A 039923103680 | N/A 039923103703 | N/A 039923103727 | N/A 039923103741 | |||||
| Type | N/A End Connector | |||||||||
| Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Connection Type | N/A M (NPT) | |||||||||
| Material | N/A Stainless Steel | |||||||||
| Pipe Schedule | N/A 80 | |||||||||
| eClass Classification | 
                                            
                                            
                                                N/A
                                                Union End Connectors  | 
                                |||||||||
| Weight | N/A 0.260 lb | N/A 0.390 lb | N/A 0.7 lb | N/A 1.590 lb | N/A 1.6 lb | |||||
| 
                         | 
                ||||||||||
