CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The stainless steel end connector features a male NPT thread connection. This fitting is field-assembled to replace a plastic end connector. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information.
        
                    Unit of Measure
                    
               
        
            
                                                                                UPC Code | 
                                                                        N/A 039923103703 | 
                                                                                Type | 
                                                                        N/A End Connector | 
                                                                                Size (Dimensions) | 
                                                                        N/A 1 | 
                                                                                Connection Type | 
                                                                        N/A M (NPT) | 
                                                                                Material | 
                                                                        N/A Stainless Steel | 
                                                                                Pipe Schedule | 
                                                                        N/A 80 | 
                                                                                Description | 
                                                                        N/A TCSS-4 1 TRANS E.C.(MALE) | 
                                                                                eClass Classification | 
                                                                        
                                                                            
                                                                                    
                                                                                        N/A
                                                                                        Union End Connectors  | 
                                                    
                                                                                Weight | 
                                                                        N/A 0.7 lb |