
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
H-x444W Series - The Isolator E-X-P E2 Tankless Water Heater Service Valve Kit
Ball Valves - Combination
E-X-P E2 Tankless Water Heater Service Valve Kit
Hot & Cold Set of Full Port Forged Brass Ball Valves
w/ Hi-Flow Hose Drains,
Pressure Relief Valve Outlet
& Adjustable Packing Glands
Unit of Measure
Items |
H-44443W FIP Union x FIP |
H-44444 FIP Union x FIP |
H-44444W FIP Union x FIP |
H-54443W FIP Union x SWT |
H-54444W FIP Union x SWT |
|||||
Industry Standards/Certifications | N/A NSF/ANSI 61, NSF/ANSI 372 | |||||||||
Type | N/A Isolator | |||||||||
Valve Size | N/A 3/4 | N/A 1 | N/A 1 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A FIP Union x FIP | N/A FIP Union x FIP | N/A FIP Union x FIP | N/A FIP Union x SWT | N/A FIP Union x SWT | |||||
Maximum Operating Pressure Note | N/A 500 psi | |||||||||
Body Material | N/A Brass | |||||||||
Seat Material | N/A PTFE | |||||||||
Ball Material | N/A Brass HCP | |||||||||
Seal Material | N/A PTFE | |||||||||
Handle Nut Material | N/A Stainless Steel | |||||||||
Wing Style "T" Handle Material | N/A Steel CP | |||||||||
Handle Jacket Material | N/A Vinyl | |||||||||
Packing Gland Material | N/A Brass | |||||||||
Stem Seal Material | N/A Brass | |||||||||
End Cap Material | N/A Brass | |||||||||
Union Nut Material | N/A Brass | |||||||||
Retaining Ring Material | N/A Stainless Steel | |||||||||
Union Fitting Material | N/A Brass | |||||||||
Washer Material | N/A EPDM | |||||||||
Drain Valve Handle Material | N/A Enamel Coated Aluminum | |||||||||
Drain Valve Handle Screw Material | N/A Brass | |||||||||
Cap & Strap Material | N/A Brass w/ EPDM Washer & Strap | |||||||||
O-Ring Material | N/A EPDM | |||||||||
Press O-Ring Material | N/A EPDM | |||||||||
Grip Ring Retainer Material | N/A Plastic | |||||||||
Grip Ring Material | N/A Stainless Steel | |||||||||
Release Ring Retainer Material | N/A Plastic | |||||||||
Release Ring Material | N/A Plastic | |||||||||
Inside Diameter (A) | N/A 0.95 in | N/A 1 in | N/A 1 in | N/A 0.88 in | N/A 1 in | |||||
Length (B) | N/A 4.25 in | N/A 5.00 in | N/A 5.00 in | N/A 4.75 in | N/A 5.13 in | |||||
Height (C) | N/A 2 in | N/A 2.38 in | N/A 2.38 in | N/A 2 in | N/A 2.38 in | |||||
Handle Length (D) | N/A 2.54 in | |||||||||
Width (E) | N/A 3.11 in | |||||||||
Valve Operator | N/A Wing Lever Handle | |||||||||
Weight | N/A 3.02 lb | N/A 5.28 lb | N/A 5.27 lb | N/A 3.08 lb | N/A 5.28 lb | |||||
|