
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
E-X-P E2 Tankless Water Heater Service Valve Kit
Hot & Cold Set of Full Port Forged Brass Ball Valves
w/ Hi-Flow Hose Drains,
Pressure Relief Valve Outlet
& Adjustable Packing Glands
Unit of Measure
CAD / Revit
Full Port Forged Brass Ball Valve - Cold Water |
N/A
H-44443W_Cold |
Full Port Forged Brass Ball Valve - Hot Water |
N/A
H-44443W_Hot |
Specifications
Industry Standards/Certifications |
N/A NSF/ANSI 61, NSF/ANSI 372 |
Type |
N/A Isolator |
Valve Size |
N/A 3/4 |
Connection Type |
N/A FIP Union x FIP |
Valve Operator |
N/A Wing Lever Handle |
Weight |
N/A 3.02 lb |
Materials
Body Material |
N/A Brass |
Seat Material |
N/A PTFE |
Ball Material |
N/A Brass HCP |
Seal Material |
N/A PTFE |
Handle Nut Material |
N/A Stainless Steel |
Wing Style "T" Handle Material |
N/A Steel CP |
Handle Jacket Material |
N/A Vinyl |
Packing Gland Material |
N/A Brass |
Stem Seal Material |
N/A Brass |
End Cap Material |
N/A Brass |
Union Nut Material |
N/A Brass |
Retaining Ring Material |
N/A Stainless Steel |
Union Fitting Material |
N/A Brass |
Washer Material |
N/A EPDM |
Drain Valve Handle Material |
N/A Enamel Coated Aluminum |
Drain Valve Handle Screw Material |
N/A Brass |
Cap & Strap Material |
N/A Brass w/ EPDM Washer & Strap |
O-Ring Material |
N/A EPDM |
Press O-Ring Material |
N/A EPDM |
Grip Ring Retainer Material |
N/A Plastic |
Grip Ring Material |
N/A Stainless Steel |
Release Ring Retainer Material |
N/A Plastic |
Release Ring Material |
N/A Plastic |