CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    S-585-80-LF-HC - Two-Piece Performance Bronze Ball Valve - Lead-Free*, Full Port, Solder, Hose Connection
    Ball Valves
        
    
        
            The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NJ839P6 S-585-80-LF-HC - Two-Piece Performance Bronze Ball Valve - Lead-Free*, Full Port, Solder, Hose Connection  | 
                        
                                
                                                             NJ839P8 S-585-80-LF-HC - Two-Piece Performance Bronze Ball Valve - Lead-Free*, Full Port, Solder, Hose Connection  | 
                ||
| UPC Code | N/A 039923348722 | N/A 039923348739 | ||
| Type | N/A Ball Valve | |||
| Valve Size | N/A 1/2 in | N/A 3/4 in | ||
| Body Material | N/A Lead Free Silicon Bronze | |||
| Seat Material | N/A RPTFE (Reinforced) | |||
| Seal Material | N/A RPTFE (Reinforced) | |||
| Lining Material | N/A | |||
| Operation Type | N/A CS Standard Lever Handle | |||
| Connection Type | N/A S-HC -- Female Solder Cup x Hose Cap and Chain | |||
| Description | N/A S585-80-LF-HC 1/2 W/ 3/4 HOSE CAP CHAIN | N/A S585-80-LF-HC 3/4 W/ 3/4 HOSE CAP CHAIN | ||
| Valve Ball Body Type | N/A Two-Piece | |||
| Turns / Operation | N/A Quarter-Turn | |||
| Valve Ball Port Style | N/A Full Port | |||
| Weight | N/A 0.739 lb | N/A 1.420 lb | ||
| 
                         | 
                ||||
