CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
        
                    Unit of Measure
                    
               
        
            Specifications
                                                                                UPC Code | 
                                                                        N/A 039923348739 | 
                                                                                Type | 
                                                                        N/A Ball Valve | 
                                                                                Valve Size | 
                                                                        N/A 3/4 in | 
                                                                                Body Material | 
                                                                        N/A Lead Free Silicon Bronze | 
                                                                                Seat Material | 
                                                                        N/A RPTFE (Reinforced) | 
                                                                                Seal Material | 
                                                                        N/A RPTFE (Reinforced) | 
                                                                                Operation Type | 
                                                                        N/A CS Standard Lever Handle | 
                                                                                Connection Type | 
                                                                        N/A S-HC -- Female Solder Cup x Hose Cap and Chain | 
                                                                                Description | 
                                                                        N/A S585-80-LF-HC 3/4 W/ 3/4 HOSE CAP CHAIN | 
                                                                                Valve Ball Body Type | 
                                                                        N/A Two-Piece | 
                                                                                Turns / Operation | 
                                                                        N/A Quarter-Turn | 
                                                                                Valve Ball Port Style | 
                                                                        N/A Full Port | 
                                                                                Weight | 
                                                                        N/A 1.420 lb |