
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-221-A - Strainer - Bronze, Wire Mesh Screen, Tapped Cap with Plug
Y-Strainers
The strainer is a "Y" type with a branch angled off the flow path. The strainers are equipped with solder end connections for easy installation. It features either a tapped cap with blow-off plug for screen maintenance. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® strainers are backed by the NIBCO 5-year 125% limited warranty
Material Number |
UPC Code |
Type |
Size |
Description |
Weight |
---|---|---|---|---|---|
NJ2QA06 | UPC Code N/A 039923279927 | Type N/A Strainer | Size N/A 1/2 | Description N/A S221A 1/2 20 MESH W/PLUG BRZ STRAINER | Weight N/A 0.572 lb |
NJ2QA08 | UPC Code N/A 039923279934 | Type N/A Strainer | Size N/A 3/4 | Description N/A S221A 3/4 20 MESH W/PLUG BRZ STRAINER | Weight N/A 1.01 lb |
NJ2QA0A | UPC Code N/A 039923279941 | Type N/A Strainer | Size N/A 1 | Description N/A S221A 1 20 MESH W/PLUG BRZ STRAINER | Weight N/A 1.584 lb |
NJ2QA0B | UPC Code N/A 039923279958 | Type N/A Strainer | Size N/A 1 1/4 | Description N/A S221A 1 1/4 20 MESH W/PLUG BRZ STRNR | Weight N/A 2.688 lb |
NJ2QA0C | UPC Code N/A 039923279965 | Type N/A Strainer | Size N/A 1 1/2 | Description N/A S221A 1 1/2 20 MESH W/PLUG BRZ STRNR | Weight N/A 3.991 lb |
NJ2QA0D | UPC Code N/A 039923279972 | Type N/A Strainer | Size N/A 2 | Description N/A S221A 2 20 MESH W/PLUG BRZ STRAINER | Weight N/A 6.374 lb |