![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6518-3 - Flush Spigot x Thread Reducer Bushing Spg x FPT - Kynar® Red PVDF Schedule 80
PVDF Kynar Fittings
The Kynar® red PVDF flush socket reducer bushing features a male end (spigot) and a female pipe thread connection. Chemtrol® fittings connect PVDF piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® red PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Red pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Material Number |
UPC Code |
Connection Type |
Size |
Description |
Weight |
---|---|---|---|---|---|
CD03460 | UPC Code N/A 039923345721 | Connection Type N/A Spg x FNPT | Size N/A 3/4 x 1/2 | Description N/A 6518-3 3/4 x 1/2 SPG x T BUSH PVDF | Weight N/A 0.045 lb |
CD03465 | UPC Code N/A 039923345738 | Connection Type N/A Spg x FNPT | Size N/A 1 x 1/2 | Description N/A 6518-3 1 x 1/2 SPG x T BUSH PVDF | Weight N/A 0.162 lb |
CD03470 | UPC Code N/A 039923345745 | Connection Type N/A Spg x FNPT | Size N/A 1 x 3/4 | Description N/A 6518-3 1 x 3/4 SPG x T BUSH PVDF | Weight N/A 0.080 lb |
CD03475 | UPC Code N/A 039923345752 | Connection Type N/A Spg x FNPT | Size N/A 1 1/2 x 1 | Description N/A 6518-3 1 1/2 x 1 SPG x T BUSH PVDF | Weight N/A 0.185 lb |
CD03480 | UPC Code N/A 039923345769 | Connection Type N/A Spg x FNPT | Size N/A 2 x 1 | Description N/A 6518-3 2 x 1 SPG x T BUSH PVDF | Weight N/A 0.345 lb |
CD03490 | UPC Code N/A 039923345776 | Connection Type N/A Spg x FNPT | Size N/A 2 x 1 1/2 | Description N/A 6518-3 2 x 1 1/2 SPG x T BUSH PVDF | Weight N/A 0.215 lb |