![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4604 - Male Adapter MIPT x Slip - PVC Schedule 40
PVC Schedule 40 Fittings
The PVC Schedule 40 male adapter is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Connection Type |
Size |
Description |
Weight |
---|---|---|---|---|---|
L03060Y | UPC Code N/A 039923131669 | Connection Type N/A MIPT x Slip | Size N/A 1/2 | Description N/A 436-005 1/2 MxS MALE ADAPTER PVC 40 | Weight N/A 0.031 lb |
L03095Y | UPC Code N/A 039923131720 | Connection Type N/A MIPT x Slip | Size N/A 3/4 | Description N/A 436-007 3/4 MxS MALE ADAPTER PVC 40 | Weight N/A 0.044 lb |
L03135Y | UPC Code N/A 039923131782 | Connection Type N/A MIPT x Slip | Size N/A 1 | Description N/A 436-010 1 MxS MALE ADAPTER | Weight N/A 0.073 lb |
L03170Y | UPC Code N/A 039923131843 | Connection Type N/A MIPT x Slip | Size N/A 1 1/4 | Description N/A 436-012 1 1/4 MxS MALE ADAPTER | Weight N/A 0.104 lb |
L03200Y | UPC Code N/A 039923131904 | Connection Type N/A MIPT x Slip | Size N/A 1 1/2 | Description N/A 436-015 1 1/2 MxS MALE ADAPTER PVC 40 | Weight N/A 0.126 lb |
L03230Y | UPC Code N/A 039923131966 | Connection Type N/A MIPT x Slip | Size N/A 2 | Description N/A 436-020 2 MxS MALE ADAPTER PVC 40 | Weight N/A 0.176 lb |
L03250Y | UPC Code N/A 039923132024 | Connection Type N/A MIPT x Slip | Size N/A 2 1/2 | Description N/A 436-025 2 1/2 MxS MALE ADAPTER PVC 40 | Weight N/A 0.356 lb |
L03280Y | UPC Code N/A 039923132086 | Connection Type N/A MIPT x Slip | Size N/A 3 | Description N/A 436-030 3 MxS MALE ADAPTER PVC 40 | Weight N/A 0.520 lb |
L03285Y | UPC Code N/A 039923132123 | Connection Type N/A MIPT x Slip | Size N/A 4 | Description N/A 436-040 4 MxS MALE ADAPTER PVC 40 | Weight N/A 0.846 lb |
L033200P | UPC Code N/A 039923132185 | Connection Type N/A MIPT x Slip | Size N/A 6 | Description N/A 436-060 6 MxS MALE ADAPT PUR PVC 40 | Weight N/A 2.500 lb |
L033300 | UPC Code N/A 039923132208 | Connection Type N/A MIPT x Slip | Size N/A 8 | Description N/A 436-080 8 MxS MALE ADAPTER | Weight N/A 4.02 lb |
L031200 | UPC Code N/A 039923131683 | Connection Type N/A MIPT x Slip | Size N/A 1/2 x 3/4 | Description N/A 436-074 1/2x3/4 MxS RED MALE ADAPTER | Weight N/A 0.040 lb |
L030700 | UPC Code N/A 039923131768 | Connection Type N/A MIPT x Slip | Size N/A 3/4 x 1/2 | Description N/A 436-101 3/4x1/2 MxS RED MALE ADAPTER | Weight N/A 0.029 lb |
L031550 | UPC Code N/A 039923131744 | Connection Type N/A MIPT x Slip | Size N/A 3/4 x 1 | Description N/A 436-102 3/4x1 MxS RED MALE ADAPTER PVC40 | Weight N/A 0.064 lb |
L031150 | UPC Code N/A 039923131829 | Connection Type N/A MIPT x Slip | Size N/A 1 x 3/4 | Description N/A 436-131 1x3/4 MxS RED MALE ADAPTER | Weight N/A 0.049 lb |
L031500 | UPC Code N/A 039923131805 | Connection Type N/A MIPT x Slip | Size N/A 1 x 1 1/4 | Description N/A 436-132 1x1 1/4 MxS RED MALE ADAPT PVC 40 | Weight N/A 0.099 lb |
L031850 | UPC Code N/A 039923131881 | Connection Type N/A MIPT x Slip | Size N/A 1 1/4 x 1 | Description N/A 436-168 1 1/4x1 MxS RED MALE ADAPTER | Weight N/A 0.112 lb |
L032100 | UPC Code N/A 039923131867 | Connection Type N/A MIPT x Slip | Size N/A 1 1/4 x 1 1/2 | Description N/A 436-169 1 1/4x1 1/2 MxS RED MALE ADAPTER | Weight N/A 0.158 lb |
L031800 | UPC Code N/A 039923131942 | Connection Type N/A MIPT x Slip | Size N/A 1 1/2 x 1 1/4 | Description N/A 436-212 1 1/2x1 1/4 MxS RED MALE ADAPTER | Weight N/A 0.107 lb |
L032050 | UPC Code N/A 039923131928 | Connection Type N/A MIPT x Slip | Size N/A 1 1/2 x 2 | Description N/A 436-213 1 1/2x2 MxS RED MALE ADAPT PVC 40 | Weight N/A 0.173 lb |
L032400 | UPC Code N/A 039923132000 | Connection Type N/A MIPT x Slip | Size N/A 2 x 1 1/2 | Description N/A 436-251 2x1 1/2 MxS RED MALE ADAPTER | Weight N/A 0.154 lb |
L032350P | UPC Code N/A 039923131980 | Connection Type N/A MIPT x Slip | Size N/A 2 x 2 1/2 | Description N/A 436-252 2x2 1/2 MxS MALE ADAPT PUR PVC 40 | Weight N/A 0.525 lb |