![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4618-3-4 - Bushing MIPT x FIPT - PVC Schedule 40
PVC Schedule 40 Fittings
The PVC Schedule 40 bushing is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Connection Type |
Size |
Description |
Weight |
---|---|---|---|---|---|
L180800 | UPC Code N/A 039923135520 | Connection Type N/A MIPT x FIPT | Size N/A 1/2 x 1/4 | Description N/A 439-072 1/2x1/4 MxF RED BUSHING PVC 40 | Weight N/A 0.016 lb |
L180860 | UPC Code N/A 039923135629 | Connection Type N/A MIPT x FIPT | Size N/A 3/4 x 1/4 | Description N/A 439-098 3/4x1/4 MxF RED BUSHING PVC 40 | Weight N/A 0.026 lb |
L181000 | UPC Code N/A 039923135582 | Connection Type N/A MIPT x FIPT | Size N/A 3/4 x 1/2 | Description N/A 439-101 3/4x1/2 MxF RED BUSHING PVC 40 | Weight N/A 0.019 lb |
L181100 | UPC Code N/A 039923135704 | Connection Type N/A MIPT x FIPT | Size N/A 1 x 1/2 | Description N/A 439-130 1x1/2 MxF RED BUSHING PVC 40 | Weight N/A 0.041 lb |
L181050 | UPC Code N/A 039923135681 | Connection Type N/A MIPT x FIPT | Size N/A 1 x 3/4 | Description N/A 439-131 1x3/4 MxF RED BUSHING PVC 40 | Weight N/A 0.033 lb |
L181300 | UPC Code N/A 039923135803 | Connection Type N/A MIPT x FIPT | Size N/A 1 1/4 x 1/2 | Description N/A 439-166 1 1/4x1/2 MxF RED BUSHING PVC 40 | Weight N/A 0.068 lb |
L181250 | UPC Code N/A 039923135780 | Connection Type N/A MIPT x FIPT | Size N/A 1 1/4 x 3/4 | Description N/A 439-167 1 1/4x3/4 MxF RED BUSHING PVC 40 | Weight N/A 0.064 lb |
L181200 | UPC Code N/A 039923135766 | Connection Type N/A MIPT x FIPT | Size N/A 1 1/4 x 1 | Description N/A 439-168 1 1/4x1 MxF RED BUSHING PVC 40 | Weight N/A 0.051 lb |
L181550P | UPC Code N/A 039923135940 | Connection Type N/A MIPT x FIPT | Size N/A 1 1/2 x 1/2 | Description N/A 439-209 1 1/2x1/2 MxF RED BUSH PVC 40 | Weight N/A 0.180 lb |
L181500P | UPC Code N/A 039923135926 | Connection Type N/A MIPT x FIPT | Size N/A 1 1/2 x 3/4 | Description N/A 439-210 1 1/2x3/4 MxF RED BUSH PVC 40 PUR | Weight N/A 0.160 lb |
L181450P | UPC Code N/A 039923135902 | Connection Type N/A MIPT x FIPT | Size N/A 1 1/2 x 1 | Description N/A 439-211 1 1/2x1 MxF RED BUSH PVC 40 PUR | Weight N/A 0.135 lb |
L181400P | UPC Code N/A 039923135889 | Connection Type N/A MIPT x FIPT | Size N/A 1 1/2 x 1 1/4 | Description N/A 439-212 1 1/2x1 1/4 MxF BUSH PVC 40 PUR | Weight N/A 0.09 lb |
L181700P | UPC Code N/A 039923136022 | Connection Type N/A MIPT x FIPT | Size N/A 2 x 1 | Description N/A 439-249 2x1 MxF RED BUSH PVC 40 PUR | Weight N/A 0.230 lb |
L181650P | UPC Code N/A 039923136008 | Connection Type N/A MIPT x FIPT | Size N/A 2 x 1 1/4 | Description N/A 439-250 2x1 1/4 MxF RED BUSH PVC 40 PUR | Weight N/A 0.240 lb |
L181600 | UPC Code N/A 039923135988 | Connection Type N/A MIPT x FIPT | Size N/A 2 x 1 1/2 | Description N/A 439-251 2x1 1/2 MxF RED BUSHING PVC 40 | Weight N/A 0.093 lb |
L182250P | UPC Code N/A 039923136282 | Connection Type N/A MIPT x FIPT | Size N/A 3 x 2 | Description N/A 439-338 3x2 MxF RED BUSH PVC 40 PUR | Weight N/A 0.56 lb |