![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-275-Y - Globe Valve - Bronze, Class 300, PTFE Disc
Globe & Angle Valves
The NIBCO® bronze globe valve features a union bonnet with integral seat and renewable standard disc. It is equipped with female threaded ends for ease of installation. This valve is ideal for higher pressure steam. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
---|---|---|---|---|---|
NL3X002 | UPC Code N/A 039923629555 | Valve Size N/A 1/8 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275Y 1/8 THD 300# GLOBE PTFE SEAT | Turns/Operation N/A Multi-Turn |
NL3X004 | UPC Code N/A 039923629562 | Valve Size N/A 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275Y 1/4 THD 300# GLOBE PTFE SEAT | Turns/Operation N/A Multi-Turn |
NL3X005 | UPC Code N/A 039923629579 | Valve Size N/A 3/8 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275Y 3/8 THD 300# GLOBE PTFE SEAT | Turns/Operation N/A Multi-Turn |
NL3X006 | UPC Code N/A 039923629586 | Valve Size N/A 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275Y 1/2 THD 300# GLOBE PTFE SEAT | Turns/Operation N/A Multi-Turn |
NL3X008 | UPC Code N/A 039923629593 | Valve Size N/A 3/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275Y 3/4 THD 300# GLOBE PTFE SEAT | Turns/Operation N/A Multi-Turn |
NL3X00A | UPC Code N/A 039923629609 | Valve Size N/A 1 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275Y 1 THD 300# GLOBE PTFE SEAT | Turns/Operation N/A Multi-Turn |
NL3X00B | UPC Code N/A 039923629616 | Valve Size N/A 1 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275Y 1 1/4 THD 300# GLOBE PTFE | Turns/Operation N/A Multi-Turn |
NL3X00C | UPC Code N/A 039923629623 | Valve Size N/A 1 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275Y 1 1/2 THD 300# GLOBE PTFE SEAT | Turns/Operation N/A Multi-Turn |
NL3X00D | UPC Code N/A 039923629630 | Valve Size N/A 2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275Y 2 THD 300# GLOBE PTFE SEAT | Turns/Operation N/A Multi-Turn |
NL3X00E | UPC Code N/A 039923629647 | Valve Size N/A 2 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275Y 2 1/2 THD 300# GLOBE PTFE | Turns/Operation N/A Multi-Turn |
NL3X00F | UPC Code N/A 039923629654 | Valve Size N/A 3 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275Y 3 THD 300# GLOBE PTFE SEAT | Turns/Operation N/A Multi-Turn |
NL3X05F | UPC Code N/A 039923629869 | Valve Size N/A 3 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275YSTP 3 GLOBE W/SOLID PTFE PACK | Turns/Operation N/A Multi-Turn |
NL3XW04 | UPC Code N/A 039923629685 | Valve Size N/A 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275YX 1/4 GLOBE CLEANED FOR OXYGEN | Turns/Operation N/A Multi-Turn |
NL3XW06 | UPC Code N/A 039923629708 | Valve Size N/A 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275YX 1/2 GLOBE CLEANED FOR OXYGEN | Turns/Operation N/A Multi-Turn |
NL3XW08 | UPC Code N/A 039923629715 | Valve Size N/A 3/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275YX 3/4 GLOBE CLEANED FOR OXYGEN | Turns/Operation N/A Multi-Turn |
NL3XW0A | UPC Code N/A 039923629722 | Valve Size N/A 1 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275YX 1 GLOBE CLEANED FOR OXYGEN | Turns/Operation N/A Multi-Turn |
NL3XW0B | UPC Code N/A 039923629739 | Valve Size N/A 1 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275YX 1 1/4 GLOBE CLEANED FOR OXYGEN | Turns/Operation N/A Multi-Turn |
NL3XW0C | UPC Code N/A 039923629746 | Valve Size N/A 1 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275YX 1 1/2 GLOBE CLEANED FOR OXYGEN | Turns/Operation N/A Multi-Turn |
NL3XW0D | UPC Code N/A 039923629753 | Valve Size N/A 2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275YX 2 GLOBE CLEANED FOR OXYGEN | Turns/Operation N/A Multi-Turn |
NL3XW0E | UPC Code N/A 039923629760 | Valve Size N/A 2 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275YX 2 1/2 GLOBE CLEANED FOR OXYGEN | Turns/Operation N/A Multi-Turn |