
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-637-33 - Gate Valve - Class 150, Ductile Iron, Stainless Steel Trim, Flanged
Gate Valves
The NIBCO® flanged ductile iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-yearmore 125% limited warranty. less
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Valve Operator |
---|---|---|---|---|---|
NHAL30D | UPC Code N/A 039923699190 | Valve Size N/A 2 | Connection Type N/A F -- Flanged | Description N/A F63733 2 FLG GATE W/316SS TRIM DI | Valve Operator N/A Standard Handwheel |
NHAL30E | UPC Code N/A 039923699206 | Valve Size N/A 2 1/2 | Connection Type N/A F -- Flanged | Description N/A F63733 2 1/2 FLG GATE W/316SS TRIM D I | Valve Operator N/A Standard Handwheel |
NHAL30F | UPC Code N/A 039923699213 | Valve Size N/A 3 | Connection Type N/A F -- Flanged | Description N/A F63733 3 FLG GATE W/316SS TRIM DI | Valve Operator N/A Standard Handwheel |
NHAL30H | UPC Code N/A 039923699220 | Valve Size N/A 4 | Connection Type N/A F -- Flanged | Description N/A F63733 4 FLG GATE W/316SS TRIM DI | Valve Operator N/A Standard Handwheel |
NHAL30J | UPC Code N/A 039923699237 | Valve Size N/A 5 | Connection Type N/A F -- Flanged | Description N/A F63733 5 FLG GATE W/316SS TRIM DI | Valve Operator N/A Standard Handwheel |
NHAL30K | UPC Code N/A 039923699244 | Valve Size N/A 6 | Connection Type N/A F -- Flanged | Description N/A F63733 6 FLG GATE W/316SS TRIM DI | Valve Operator N/A Standard Handwheel |
NHAL30L | UPC Code N/A 039923699251 | Valve Size N/A 8 | Connection Type N/A F -- Flanged | Description N/A F63733 8 FLG GATE W/316SS TRIM DI | Valve Operator N/A Standard Handwheel |
NHAL30M | UPC Code N/A 039923699268 | Valve Size N/A 10 | Connection Type N/A F -- Flanged | Description N/A F63733 10 FLG GATE W/316SS TRIM D I | Valve Operator N/A Standard Handwheel |
NHAL30N | UPC Code N/A 039923699275 | Valve Size N/A 12 | Connection Type N/A F -- Flanged | Description N/A F63733 12 FLG GATE W/316SS TRIM D I | Valve Operator N/A Standard Handwheel |