![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-669 - Gate Valve - Class 250, Cast Iron, Non-rising Stem, Flanged
Gate Valves
The NIBCO® flanged cast iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Valve Operator |
---|---|---|---|---|---|
NHB300D | UPC Code N/A 039923700056 | Valve Size N/A 2 | Connection Type N/A F -- Flanged | Description N/A F669 2 FLG GATE CAST IRON | Valve Operator N/A Standard Handwheel |
NHB300E | UPC Code N/A 039923700063 | Valve Size N/A 2 1/2 | Connection Type N/A F -- Flanged | Description N/A F669 2 1/2 FLG GATE CAST IRON | Valve Operator N/A Standard Handwheel |
NHB300F | UPC Code N/A 039923700070 | Valve Size N/A 3 | Connection Type N/A F -- Flanged | Description N/A F669 3 FLG GATE CAST IRON | Valve Operator N/A Standard Handwheel |
NHB300H | UPC Code N/A 039923700087 | Valve Size N/A 4 | Connection Type N/A F -- Flanged | Description N/A F669 4 FLG GATE CAST IRON | Valve Operator N/A Standard Handwheel |
NHB300J | UPC Code N/A 039923700094 | Valve Size N/A 5 | Connection Type N/A F -- Flanged | Description N/A F669 5 FLG GATE CAST IRON | Valve Operator N/A Standard Handwheel |
NHB300K | UPC Code N/A 039923700100 | Valve Size N/A 6 | Connection Type N/A F -- Flanged | Description N/A F669 6 FLG GATE CAST IRON | Valve Operator N/A Standard Handwheel |
NHB300L | UPC Code N/A 039923700117 | Valve Size N/A 8 | Connection Type N/A F -- Flanged | Description N/A F669 8 FLG GATE CAST IRON | Valve Operator N/A Standard Handwheel |
NHB300M | UPC Code N/A 039923700124 | Valve Size N/A 10 | Connection Type N/A F -- Flanged | Description N/A F669 10 FLG GATE CAST IRON | Valve Operator N/A Standard Handwheel |
NHB300N | UPC Code N/A 039923700131 | Valve Size N/A 12 | Connection Type N/A F -- Flanged | Description N/A F669 12 FLG GATE CAST IRON | Valve Operator N/A Standard Handwheel |
NHB308H | UPC Code N/A 039923700278 | Valve Size N/A 4 | Connection Type N/A F -- Flanged | Description N/A F669Z 4 FLG GATE W/BY-PASS CI | Valve Operator N/A Standard Handwheel |
NHB308K | UPC Code N/A 039923700292 | Valve Size N/A 6 | Connection Type N/A F -- Flanged | Description N/A F669Z 6 FLG GATE W/BY-PASS CI | Valve Operator N/A Standard Handwheel |
NHB308L | UPC Code N/A 039923700308 | Valve Size N/A 8 | Connection Type N/A F -- Flanged | Description N/A F669Z 8 FLG GATE W/BY-PASS CI | Valve Operator N/A Standard Handwheel |
NHB308M | UPC Code N/A 039923700315 | Valve Size N/A 10 | Connection Type N/A F -- Flanged | Description N/A F669Z 10 FLG GATE W/BY-PASS CI | Valve Operator N/A Standard Handwheel |
NHB3S0F | UPC Code N/A 039923700179 | Valve Size N/A 3 | Connection Type N/A F -- Flanged | Description N/A F669SON 3 GATE W/SQ NUT CI | Valve Operator N/A Square Operating Nut |
NHB3S0H | UPC Code N/A 039923700186 | Valve Size N/A 4 | Connection Type N/A F -- Flanged | Description N/A F669SON 4 GATE W/SQ NUT CI | Valve Operator N/A Square Operating Nut |
NHB3S0K | UPC Code N/A 039923700193 | Valve Size N/A 6 | Connection Type N/A F -- Flanged | Description N/A F669SON 6 GATE W/SQ NUT CI | Valve Operator N/A Square Operating Nut |
NHB3S0L | UPC Code N/A 039923700209 | Valve Size N/A 8 | Connection Type N/A F -- Flanged | Description N/A F669SON 8 GATE W/SQ NUT CI | Valve Operator N/A Square Operating Nut |