hero-banner
Batch CAD Cart (0)
  • Cart is empty
The light grey Corzan® CPVC flush socket reducer bushing features a male end and a female NPT thread connection. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80more
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Size (Dimensions)

Connection Type

Description

N/A 039923177827 N/A 1/2 x 3/8 N/A Spg x F (NPT) N/A 5118-3 1/2 X 3/8 SPGXT BUSHING CPVC
N/A 039923177841 N/A 1/2 x 1/4 N/A Spg x F (NPT) N/A 5118-3 1/2X1/4 SPGXT BUSHING CPVC
N/A 039923177889 N/A 3/4 x 1/2 N/A Spg x F (NPT) N/A 5118-3 3/4X1/2 SPGXT BUSHING CPVC
N/A 039923177940 N/A 1 x 3/4 N/A Spg x F (NPT) N/A 5118-3 1X3/4 SPGXT BUSHING CPVC
N/A 039923177964 N/A 1 x 1/2 N/A Spg x F (NPT) N/A 5118-3 1X1/2 SPGXT BUSHING CPVC
N/A 039923177988 N/A 1 x 3/8 N/A Spg x F (NPT) N/A 5118-3 1 X 3/8 SPGXT BUSHING CPVC
N/A 039923178008 N/A 1 1/4 x 1 N/A Spg x F (NPT) N/A 5118-3 11/4X1 SPGXT BUSHING CPVC
N/A 039923178022 N/A 1 1/4 x 3/4 N/A Spg x F (NPT) N/A 5118-3 11/4X3/4 SPGXT BUSHING CPVC
N/A 039923178046 N/A 1 1/4 x 1/2 N/A Spg x F (NPT) N/A 5118-3 11/4X1/2 SPGXT BUSHING CPVC
N/A 039923178107 N/A 1 1/2 x 1 1/4 N/A Spg x F (NPT) N/A 5118-3 11/2X11/4 SPGXT BUSHING CPVC
N/A 039923178121 N/A 1 1/2 x 1 N/A Spg x F (NPT) N/A 5118-3 11/2X1 SPGXT BUSHING CPVC
N/A 039923178145 N/A 1 1/2 x 3/4 N/A Spg x F (NPT) N/A 5118-3 11/2X3/4 SPGXT BUSHING CPVC
N/A 039923178169 N/A 1 1/2 x 1/2 N/A Spg x F (NPT) N/A 5118-3 11/2X1/2 SPGXT BUSHING CPVC
N/A 039923178183 N/A 2 x 1 1/2 N/A Spg x F (NPT) N/A 5118-3 2X11/2 SPGXT BUSHING CPVC
N/A 039923178206 N/A 2 x 1 1/4 N/A Spg x F (NPT) N/A 5118-3 2X11/4 SPGXT BUSHING CPVC
N/A 039923178220 N/A 2 x 1 N/A Spg x F (NPT) N/A 5118-3 2X1 SPGXT BUSHING CPVC
N/A 039923178244 N/A 2 x 3/4 N/A Spg x F (NPT) N/A 5118-3 2X3/4 SPGXT BUSHING CPVC
N/A 039923178268 N/A 2 x 1/2 N/A Spg x F (NPT) N/A 5118-3 2X1/2 SPGXT BUSHING CPVC
N/A 039923178305 N/A 2 1/2 x 2 N/A Spg x F (NPT) N/A 5118-3 21/2X2 SPGXT BUSHING CPVC
N/A 039923178428 N/A 3 x 2 1/2 N/A Spg x F (NPT) N/A 5118-3 3X21/2 SPGXT BUSHING CPVC
N/A 039923178442 N/A 3 x 2 N/A Spg x F (NPT) N/A 5118-3 3X2 SPGXT BUSHING CPVC
N/A 039923178466 N/A 3 x 1 1/2 N/A Spg x F (NPT) N/A 5118-3 3X11/2 SPGXT BUSHING CPVC
N/A 039923178589 N/A 4 x 3 N/A Spg x F (NPT) N/A 5118-3 4X3 SPGXT BUSHING CPVC
N/A 039923178626 N/A 4 x 2 N/A Spg x F (NPT) N/A 5118-3 4X2 SPGXT BUSHING CPVC
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1