
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4711 - Tee Slip x Slip x Slip - CPVC-CTS
CPVC-CTS Fittings
The CPVC-CTS tee features female socket connections and allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Chlorinated Polyvinyl Chloride (CPVC) has proven to be an excellent material for hot corrosive liquids, hot and cold water distribution, and similar applications above the temperature range of PVC. CPVC will not rust, pit, scale or corrode. CPVC fittings are easy to install and are joined by solvent cementing or threading. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. FlowGuard Gold® is a registered trademark of The Lubrizol Corporation.
Material Number |
UPC Code |
Connection Type |
Size |
Description |
Weight |
---|---|---|---|---|---|
M097200 | UPC Code N/A 039923107824 | Connection Type N/A Slip x Slip x Slip | Size N/A 1/2 | Description N/A 4711 1/2 SXSXS TEE CPVC CTS | Weight N/A 0.034 lb |
M098400 | UPC Code N/A 039923107848 | Connection Type N/A Slip x Slip x Slip | Size N/A 3/4 | Description N/A 4711 3/4 SXSXS TEE CPVC CTS | Weight N/A 0.063 lb |
M098550 | UPC Code N/A 039923107862 | Connection Type N/A Slip x Slip x Slip | Size N/A 3/4 x 3/4 x 1/2 | Description N/A 4711R 3/4X3/4X1/2 SXSXS TEE CPVC CTS | Weight N/A 0.051 lb |
M098850 | UPC Code N/A 039923107886 | Connection Type N/A Slip x Slip x Slip | Size N/A 3/4 x 1/2 x 3/4 | Description N/A 4711RR 3/4X1/2X3/4 SXSXS TEE CPVC TEE | Weight N/A 0.055 lb |
M098900 | UPC Code N/A 039923107909 | Connection Type N/A Slip x Slip x Slip | Size N/A 3/4 x 1/2 x 1/2 | Description N/A 4711RR 3/4X1/2X1/2 SXSXS TEE CPVC CTS | Weight N/A 0.049 lb |
M099300 | UPC Code N/A 039923107923 | Connection Type N/A Slip x Slip x Slip | Size N/A 1 | Description N/A 4711 1 SXSXS TEE CPVC CTS | Weight N/A 0.13 lb |
M099450 | UPC Code N/A 039923107879 | Connection Type N/A Slip x Slip x Slip | Size N/A 1 x 1 x 3/4 | Description N/A 4711R 1X1X3/4 SXSXS TEE CPVC CTS | Weight N/A 0.098 lb |
M100050 | UPC Code N/A 039923107992 | Connection Type N/A Slip x Slip x Slip | Size N/A 1 1/4 | Description N/A 4711 1 1/4 SXSXS TEE CPVC CTS | Weight N/A 0.211 lb |
M101150 | UPC Code N/A 039923108005 | Connection Type N/A Slip x Slip x Slip | Size N/A 1 1/2 | Description N/A 4711 1 1/2 SXSXS TEE CPVC CTS | Weight N/A 0.333 lb |
M101350 | UPC Code N/A 039923107893 | Connection Type N/A Slip x Slip x Slip | Size N/A 1 1/2 x 1 1/2 x 1 | Description N/A 4711R 1 1/2X1 1/2X1 SXSXS TEE CPVC CTS | Weight N/A 0.25 lb |
M102600 | UPC Code N/A 039923108012 | Connection Type N/A Slip x Slip x Slip | Size N/A 2 | Description N/A 4711 2 SXSXS TEE CPVC CTS | Weight N/A 0.725 lb |
M102900 | UPC Code N/A 039923107916 | Connection Type N/A Slip x Slip x Slip | Size N/A 2 x 2 x 1 | Description N/A 4711R 2X2X1 SXSXS TEE CPVC CTS | Weight N/A 0.475 lb |