![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4701 - Coupling Slip x Slip - CPVC-CTS
CPVC-CTS Fittings
The CPVC-CTS coupling features female socket connections and is used to connect two lengths of CPVC-CTS piping. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Chlorinated Polyvinyl Chloride (CPVC) has proven to be an excellent material for hot corrosive liquids, hot and cold water distribution, and similar applications above the temperature range of PVC. CPVC will not rust, pit, scale or corrode. CPVC fittings are easy to install and are joined by solvent cementing or threading. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. FlowGuard Gold® is a registered trademark of The Lubrizol Corporation.
Material Number |
UPC Code |
Connection Type |
Size |
Description |
Weight |
---|---|---|---|---|---|
M001100 | UPC Code N/A 039923107466 | Connection Type N/A Slip x Slip | Size N/A 1/2 | Description N/A 4701 1/2 SXS COUP CPVC CTS | Weight N/A 0.017 lb |
M001250 | UPC Code N/A 039923107480 | Connection Type N/A Slip x Slip | Size N/A 3/4 | Description N/A 4701 3/4 SXS COUP CPVC CTS | Weight N/A 0.030 lb |
M001300 | UPC Code N/A 039923107503 | Connection Type N/A Slip x Slip | Size N/A 3/4 x 1/2 | Description N/A 4701R 3/4X1/2 SXS COUP CPVC CTS | Weight N/A 0.022 lb |
M001450 | UPC Code N/A 039923107527 | Connection Type N/A Slip x Slip | Size N/A 1 | Description N/A 4701 1 SXS COUP CPVC CTS | Weight N/A 0.049 lb |
M001500 | UPC Code N/A 039923107565 | Connection Type N/A Slip x Slip | Size N/A 1 x 3/4 | Description N/A 4701R 1X3/4 SXSCOUP CPVC CTS | Weight N/A 0.040 lb |
M001700 | UPC Code N/A 039923107534 | Connection Type N/A Slip x Slip | Size N/A 1 1/4 | Description N/A 4701 1 1/4 SXS COUP CPVC CTS | Weight N/A 0.088 lb |
M002000 | UPC Code N/A 039923107541 | Connection Type N/A Slip x Slip | Size N/A 1 1/2 | Description N/A 4701 1 1/2 SXS COUP CPVC CTS | Weight N/A 0.140 lb |
M002350 | UPC Code N/A 039923107558 | Connection Type N/A Slip x Slip | Size N/A 2 | Description N/A 4701 2 SXS COUP CPVC CTS | Weight N/A 0.305 lb |