
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4718 - Bushing Spg x Slip - CPVC-CTS
CPVC-CTS Fittings
The CPVC-CTS bushing features a male spigot x female socket connection and provides a means for reducing the size of the line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Chlorinated Polyvinyl Chloride (CPVC) has proven to be an excellent material for hot corrosive liquids, hot and cold water distribution, and similar applications above the temperature range of PVC. CPVC will not rust, pit, scale or corrode. CPVC fittings are easy to install and are joined by solvent cementing or threading. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. FlowGuard Gold® is a registered trademark of The Lubrizol Corporation.
Material Number |
UPC Code |
Connection Type |
Size |
Description |
Weight |
---|---|---|---|---|---|
M177700 | UPC Code N/A 039923107329 | Connection Type N/A Spg x Slip | Size N/A 3/4 x 1/2 | Description N/A 4718 3/4X1/2 SPGXSLIP BUSHING CPVC CTS | Weight N/A 0.012 lb |
M177800 | UPC Code N/A 039923107343 | Connection Type N/A Spg x Slip | Size N/A 1 x 3/4 | Description N/A 4718 1X3/4 SPGXSLIP BUSHING CPVC CTS | Weight N/A 0.029 lb |
M177850 | UPC Code N/A 039923107336 | Connection Type N/A Spg x Slip | Size N/A 1 x 1/2 | Description N/A 4718 1X1/2 SPGXSLIP BUSHING CPVC CTS | Weight N/A 0.030 lb |
M178000 | UPC Code N/A 039923107954 | Connection Type N/A Spg x Slip | Size N/A 1 1/4 x 1/2 | Description N/A 4718 1 1/4X1/2 SPGXSLIP BUSHING CPVC CTS | Weight N/A 0.052 lb |
M177950 | UPC Code N/A 039923107350 | Connection Type N/A Spg x Slip | Size N/A 1 1/4 x 3/4 | Description N/A 4718 1 1/4X3/4 SPGXSLIP BUSHING CPVC CTS | Weight N/A 0.055 lb |
M177900 | UPC Code N/A 039923107367 | Connection Type N/A Spg x Slip | Size N/A 1 1/4 x 1 | Description N/A 4718 1 1/4X1 SPGXSLIP BUSHING CPVC CTS | Weight N/A 0.040 lb |
M178250 | UPC Code N/A 039923107961 | Connection Type N/A Spg x Slip | Size N/A 1 1/2 x 1/2 | Description N/A 4718 1 1/2X1/2 SPGXSLIP BUSHING CPVC CTS | Weight N/A 0.081 lb |
M178200 | UPC Code N/A 039923107374 | Connection Type N/A Spg x Slip | Size N/A 1 1/2 x 3/4 | Description N/A 4718 1 1/2X3/4 SPGXSLIP BUSHING CPVC CTS | Weight N/A 0.082 lb |
M178150 | UPC Code N/A 039923107398 | Connection Type N/A Spg x Slip | Size N/A 1 1/2 x 1 | Description N/A 4718 1 1/2X1 SPGXSLIP BUSHING CPVC CTS | Weight N/A 0.083 lb |
M178100 | UPC Code N/A 039923107411 | Connection Type N/A Spg x Slip | Size N/A 1 1/2 x 1 1/4 | Description N/A 4718 1 1/2X1 1/4 SPGXSLIP BUSHING CPVC CTS | Weight N/A 0.055 lb |
M178550 | UPC Code N/A 039923107978 | Connection Type N/A Spg x Slip | Size N/A 2 x 1/2 | Description N/A 4718 2X1/2 SPGXS BUSHING CPVC CTS | Weight N/A 0.169 lb |
M178500 | UPC Code N/A 039923107473 | Connection Type N/A Spg x Slip | Size N/A 2 x 3/4 | Description N/A 4718 2X3/4 SPGXS BUSHING CPVC CTS | Weight N/A 0.17 lb |
M178450 | UPC Code N/A 039923107497 | Connection Type N/A Spg x Slip | Size N/A 2 x 1 | Description N/A 4718 2X1 SPGXSLIP BUSHING CPVC CTS | Weight N/A 0.174 lb |
M178400 | UPC Code N/A 039923107510 | Connection Type N/A Spg x Slip | Size N/A 2 x 1 1/4 | Description N/A 4718 2X1 1/4 SPGXSLIP BUSHING CPVC CTS | Weight N/A 0.179 lb |
M178350 | UPC Code N/A 039923107695 | Connection Type N/A Spg x Slip | Size N/A 2 x 1 1/2 | Description N/A 4718 2X1 1/2 SPGXSLIP BUSHING CPVC CTS | Weight N/A 0.149 lb |