![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC-480-Y-LF - Ring Check® In-line Lift Check Valve - Bronze, 250 PSI, Press Ends
Check Valves
The Ring Check® valve’s design has an in-line, spring assisted self-closing disc. The two-piece valve features a stainless steel stem and resilient PTFE disc. The valve is recommended for domestic hot and cold water, HVAC (condensers, chilled water, hot water heating). As an addition to the NIBCO® Press System®, the press end connections make the Ring Check quick and easy to install. he.When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty.
Material Number |
UPC Code |
Valve Size |
Description |
Weight |
---|---|---|---|---|
NF932W6 | UPC Code N/A 039923430540 | Valve Size N/A 1/2 | Description N/A PC480W-LF 1/2 PRESS RING CK VALVE BRZ BU | Weight N/A 0.484 lb |
NF932W8 | UPC Code N/A 039923430557 | Valve Size N/A 3/4 | Description N/A PC480W-LF 3/4 PRESS RING CK VALVE BRZ BU | Weight N/A 0.686 lb |
NF932WA | UPC Code N/A 039923430564 | Valve Size N/A 1 | Description N/A PC480W-LF 1 PRESS RING CHK VALVE BRZ BU | Weight N/A 1.068 lb |
NF932WB | UPC Code N/A 039923430571 | Valve Size N/A 1 1/4 | Description N/A PC480W-LF 1 1/4 PRESS RING CK VALVE BRZ B | Weight N/A 1.528 lb |
NF932WC | UPC Code N/A 039923430588 | Valve Size N/A 1 1/2 | Description N/A PC480W-LF 1 1/2 PRESS RING CK VALVE BRZ B | Weight N/A 2.116 lb |
NF932WD | UPC Code N/A 039923430595 | Valve Size N/A 2 | Description N/A PC480W-LF 2 PRESS RING CHK VALVE BRZ BUN | Weight N/A 3.396 lb |
NF932X6 | UPC Code N/A 039923430489 | Valve Size N/A 1/2 | Description N/A PC-480-Y-LF 1/2 PRESS RING CK VLV BRZ Y | Weight N/A 0.483 lb |
NF932X8 | UPC Code N/A 039923430496 | Valve Size N/A 3/4 | Description N/A PC-480-Y-LF 3/4 PRESS RING CK VLV BRZ Y | Weight N/A 0.685 lb |
NF932XA | UPC Code N/A 039923430502 | Valve Size N/A 1 | Description N/A PC-480-Y-LF 1 PRESS RING CHK VLV BRZ Y | Weight N/A 1.063 lb |
NF932XB | UPC Code N/A 039923430519 | Valve Size N/A 1 1/4 | Description N/A PC-480-Y-LF 1 1/4 PRESS RING CK VLV BRZ Y | Weight N/A 1.519 lb |
NF932XC | UPC Code N/A 039923430526 | Valve Size N/A 1 1/2 | Description N/A PC-480-Y-LF 1 1/2 PRESS RING CK VLV BRZ Y | Weight N/A 2.106 lb |
NF932XD | UPC Code N/A 039923430533 | Valve Size N/A 2 | Description N/A PC-480-Y-LF 2 PRESS RING CHK VLV BRZ Y | Weight N/A 3.381 lb |