
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-3110 - Butterfly Valve - Ductile Iron, Lug Type, 250 PSI
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in Buna-N seat liner with ductile iron disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air and vacuum applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows formore insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty. less
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
---|---|---|---|---|---|
NLG24TD | UPC Code N/A 039923609670 | Connection Type N/A L - Lug | Valve Size N/A 2 | Description N/A LD31100 2 LUG BFV BARE STEM D I | Turns/Operation N/A Quarter-Turn |
NLG24TE | UPC Code N/A 039923726766 | Connection Type N/A L - Lug | Valve Size N/A 2 1/2 | Description N/A LD31100 2 1/2 LUG BFV BARE STEM DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG24TF | UPC Code N/A 039923726773 | Connection Type N/A L - Lug | Valve Size N/A 3 | Description N/A LD31100 3 LUG BFV BARE STEM DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG24TH | UPC Code N/A 039923726780 | Connection Type N/A L - Lug | Valve Size N/A 4 | Description N/A LD31100 4 LUG BFV BARE STEM DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG24TJ | UPC Code N/A 039923241016 | Connection Type N/A L - Lug | Valve Size N/A 5 | Description N/A LD31100 5 LUG BFV BARE STEM D I | Turns/Operation N/A Quarter-Turn |
NLG24TK | UPC Code N/A 039923726797 | Connection Type N/A L - Lug | Valve Size N/A 6 | Description N/A LD31100 6 LUG BFV BARE STEM D I | Turns/Operation N/A Quarter-Turn |
NLG24TL | UPC Code N/A 039923726810 | Connection Type N/A L - Lug | Valve Size N/A 8 | Description N/A LD31100 8 LUG BFV BARE STEM DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG24TM | UPC Code N/A 039923726827 | Connection Type N/A L - Lug | Valve Size N/A 10 | Description N/A LD31100 10 LUG BFV BARE STEM DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG24TN | UPC Code N/A 039923726834 | Connection Type N/A L - Lug | Valve Size N/A 12 | Description N/A LD31100 12 LUG BFV BARE STEM DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG260D | UPC Code N/A 039923727152 | Connection Type N/A L - Lug | Valve Size N/A 2 | Description N/A LD31105 2 LUG BFV GEAR OP DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG260E | UPC Code N/A 039923727169 | Connection Type N/A L - Lug | Valve Size N/A 2 1/2 | Description N/A LD31105 21/2 LUG BFV GEAR OP DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG260F | UPC Code N/A 039923727176 | Connection Type N/A L - Lug | Valve Size N/A 3 | Description N/A LD31105 3 LUG BFV GEAR OP DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG260H | UPC Code N/A 039923727183 | Connection Type N/A L - Lug | Valve Size N/A 4 | Description N/A LD31105 4 LUG BFV GEAR OP DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG260J | UPC Code N/A 039923727190 | Connection Type N/A L - Lug | Valve Size N/A 5 | Description N/A LD31105 5 LUG BFV GEAR OP DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG260K | UPC Code N/A 039923727206 | Connection Type N/A L - Lug | Valve Size N/A 6 | Description N/A LD31105 6 LUG BFV GEAR OP DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG260L | UPC Code N/A 039923727213 | Connection Type N/A L - Lug | Valve Size N/A 8 | Description N/A LD31105 8 LUG BFV GEAR OP DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG260M | UPC Code N/A 039923727220 | Connection Type N/A L - Lug | Valve Size N/A 10 | Description N/A LD31105 10 LUG BFV GEAR OP DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG260N | UPC Code N/A 039923727237 | Connection Type N/A L - Lug | Valve Size N/A 12 | Description N/A LD31105 12 LUG BFV GEAR OP DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG250D | UPC Code N/A 039923726957 | Connection Type N/A L - Lug | Valve Size N/A 2 | Description N/A LD31103 2 LUG BFV L/LK HNDL DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG250E | UPC Code N/A 039923726964 | Connection Type N/A L - Lug | Valve Size N/A 2 1/2 | Description N/A LD31103 2 1/2 LUG BFV L/LK HNDL DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG250F | UPC Code N/A 039923726971 | Connection Type N/A L - Lug | Valve Size N/A 3 | Description N/A LD31103 3 LUG BFV L/LK HNDL DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG250H | UPC Code N/A 039923726988 | Connection Type N/A L - Lug | Valve Size N/A 4 | Description N/A LD31103 4 LUG BFV L/LK HNDL DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG250J | UPC Code N/A 039923726995 | Connection Type N/A L - Lug | Valve Size N/A 5 | Description N/A LD31103 5 LUG BFV L/LK HNDL DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG250K | UPC Code N/A 039923727008 | Connection Type N/A L - Lug | Valve Size N/A 6 | Description N/A LD31103 6 LUG BFV L/LK HNDL DUCT IRON | Turns/Operation N/A Quarter-Turn |
NLG250L | UPC Code N/A 039923727015 | Connection Type N/A L - Lug | Valve Size N/A 8 | Description N/A LD31103 8 LUG BFV L/LK HNDL DUCT IRON | Turns/Operation N/A Quarter-Turn |