hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The NIBCO® ductile iron butterfly control valve is designed specifically to meet the rigorous requirements of higher pressure automatic sprinkler systems. The EPDM seat disc provides bubble-tight shutoff at rated pressure. With the internal splined stem/disc drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and fire protection systems. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 - 25 of 35 | Results Per Page | View | Unit of Measure
1 2 

Material Number

UPC Code

Valve Size

Connection Type

Description

Turns/Operation

NLK975F N/A 039923373946 N/A 76 N/A G - Grooved N/A GD68654N 76MM GRV UL/FM 350 BFV W/O SW N/A Quarter-Turn
NLK975K N/A 039923373953 N/A 165 N/A G - Grooved N/A GD68654N 165MM GRV UL/FM 350 BFV W/O SW N/A Quarter-Turn
NLK985F N/A 039923374042 N/A 76 N/A G - Grooved N/A GD68658N 76MM GRV UL/FM 350 BFV W/SW N/A Quarter-Turn
NLK985K N/A 039923374066 N/A 165 N/A G - Grooved N/A GD68658N 165MM GRV UL/FM 350 BFV W/SW N/A Quarter-Turn
NLK957E N/A 039923373762 N/A 2 1/2 N/A G - Grooved N/A GD68658NGP 21/2 GRV UL 350 BFV W/GP N/A Quarter-Turn
NLK957F N/A 039923373779 N/A 3 N/A G - Grooved N/A GD68658NGP 3 GRV UL 350 BFV W/GP N/A Quarter-Turn
NLK957H N/A 039923373786 N/A 4 N/A G - Grooved N/A GD68658NGP 4 GRV UL 350 BFV W/GP N/A Quarter-Turn
NLK957K N/A 039923373809 N/A 6 N/A G - Grooved N/A GD68658NGP 6 GRV UL 350 BFV W/GP N/A Quarter-Turn
NLK957L N/A 039923373816 N/A 8 N/A G - Grooved N/A GD68658NGP 8 GRV UL 350 BFV W/GP N/A Quarter-Turn
NLK974M N/A 039923373939 N/A 10 N/A G - Grooved N/A GD68654N 10 GRV UL/FM 350 BFV W/O SW N/A Quarter-Turn
NLK964E N/A 039923373588 N/A 2 1/2 N/A G - Grooved N/A GD68654NWP 21/2 GRV UL 350 BFV W/WP N/A Quarter-Turn
NLK964F N/A 039923373595 N/A 3 N/A G - Grooved N/A GD68654NWP 3 GRV UL 350 BFV W/WP N/A Quarter-Turn
NLK964H N/A 039923373601 N/A 4 N/A G - Grooved N/A GD68654NWP 4 GRV UL 350 BFV W/WP N/A Quarter-Turn
NLK964K N/A 039923373625 N/A 6 N/A G - Grooved N/A GD68654NWP 6 GRV UL 350 BFV W/WP N/A Quarter-Turn
NLK964L N/A 039923373632 N/A 8 N/A G - Grooved N/A GD68654NWP 8 GRV UL 350 BFV W/WP N/A Quarter-Turn
NLK965E N/A 039923373649 N/A 2 1/2 N/A G - Grooved N/A GD68654NGP 21/2 GRV UL 350 BFV W/GP N/A Quarter-Turn
NLK965F N/A 039923373656 N/A 3 N/A G - Grooved N/A GD68654NGP 3 GRV UL 350 BFV W/GP N/A Quarter-Turn
NLK965H N/A 039923373663 N/A 4 N/A G - Grooved N/A GD68654NGP 4 GRV UL 350 BFV W/GP N/A Quarter-Turn
NLK965L N/A 039923373694 N/A 8 N/A G - Grooved N/A GD68654NGP 8 GRV UL 350 BFV W/GP N/A Quarter-Turn
NLK967E N/A 039923373700 N/A 2 1/2 N/A G - Grooved N/A GD68658NWP 21/2 GRV UL 350 BFV W/WP N/A Quarter-Turn
NLK967F N/A 039923373717 N/A 3 N/A G - Grooved N/A GD68658NWP 3 GRV UL 350 BFV W/WP N/A Quarter-Turn
NLK967H N/A 039923373724 N/A 4 N/A G - Grooved N/A GD68658NWP 4 GRV UL 350 BFV W/WP N/A Quarter-Turn
NLK967K N/A 039923373748 N/A 6 N/A G - Grooved N/A GD68658NWP 6 GRV UL 350 BFV W/WP N/A Quarter-Turn
NLK967L N/A 039923373755 N/A 8 N/A G - Grooved N/A GD68658NWP 8 GRV UL 350 BFV W/WP N/A Quarter-Turn
NLK974E N/A 039923373878 N/A 2 1/2 N/A G - Grooved N/A GD68654N 21/2 GRV UL/FM 350 BFV W/O SW N/A Quarter-Turn
1 - 25 of 35 | Results Per Page | View | Unit of Measure
1 2