![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
N200236 - Butterfly Valve - Cast Iron, International, Electroplated Ductile Iron Disc
Butterfly Valves
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with ductile iron, electro nickel plated disc may be used in water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® international cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Valve Operator |
Description |
---|---|---|---|---|---|
NLJ320D | UPC Code N/A 039923269492 | Connection Type N/A L - Lug | Valve Size N/A 2 | Valve Operator N/A Lever-Lock Handle with Throttling Plate | Description N/A N200236LH 2 LUG/EPDM/DI BFV W/LH DE |
NLJ320E | UPC Code N/A 039923269508 | Connection Type N/A L - Lug | Valve Size N/A 2 1/2 | Valve Operator N/A Lever-Lock Handle with Throttling Plate | Description N/A N200236LH 2-1/2 LUG/EPDM/DI BFV W/LH DE |
NLJ320F | UPC Code N/A 039923269515 | Connection Type N/A L - Lug | Valve Size N/A 3 | Valve Operator N/A Lever-Lock Handle with Throttling Plate | Description N/A N200236LH 3 LUG/EPDM/DI BFV W/LH DE |
NLJ320H | UPC Code N/A 039923269522 | Connection Type N/A L - Lug | Valve Size N/A 4 | Valve Operator N/A Lever-Lock Handle with Throttling Plate | Description N/A N200236LH 4 LUG/EPDM/DI BFV W/LH DE |
NLJ330H | UPC Code N/A 039923269560 | Connection Type N/A L - Lug | Valve Size N/A 4 | Valve Operator N/A Gear | Description N/A N200236GO 4 LUG/EPDM/DI BFV W/GO DE |
NLJ320J | UPC Code N/A 039923269539 | Connection Type N/A L - Lug | Valve Size N/A 5 | Valve Operator N/A Lever-Lock Handle with Throttling Plate | Description N/A N200236LH 5 LUG/EPDM/DI BFV W/LH DE |
NLJ320K | UPC Code N/A 039923269546 | Connection Type N/A L - Lug | Valve Size N/A 6 | Valve Operator N/A Lever-Lock Handle with Throttling Plate | Description N/A N200236LH 6 LUG/EPDM/DI BFV W/LH DE |
NLJ330K | UPC Code N/A 039923269577 | Connection Type N/A L - Lug | Valve Size N/A 6 | Valve Operator N/A Gear | Description N/A N200236GO 6 LUG/EPDM/DI BFV W/GO DE |
NLJ320L | UPC Code N/A 039923269553 | Connection Type N/A L - Lug | Valve Size N/A 8 | Valve Operator N/A Lever-Lock Handle with Throttling Plate | Description N/A N200236LH 8 LUG/EPDM/DI BFV W/LH DE |
NLJ330L | UPC Code N/A 039923269584 | Connection Type N/A L - Lug | Valve Size N/A 8 | Valve Operator N/A Gear | Description N/A N200236GO 8 LUG/EPDM/DI BFV W/GO DE |
NLJ330M | UPC Code N/A 039923269591 | Connection Type N/A L - Lug | Valve Size N/A 10 | Valve Operator N/A Gear | Description N/A N200236GO 10 LUG/EPDM/DI BFV W/GO DE |
NLJ330N | UPC Code N/A 039923269607 | Connection Type N/A L - Lug | Valve Size N/A 12 | Valve Operator N/A Gear | Description N/A N200236GO 12 LUG/EPDM/DI BFV W/GO DE |