![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-595-Y-66 - Three-Piece Bronze Ball Valve - Full Port, Stainless Steel Trim
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and stainless steel ball and stem exhibits high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features threaded ends for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Connection Type |
Valve Size |
Valve Operator |
Description |
---|---|---|---|---|---|
NL99H04 | UPC Code N/A 039923689436 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A T595Y66 1/4 3PC THRD BALL FULL PT SS TRM |
NL99H05 | UPC Code N/A 039923689443 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/8 | Valve Operator N/A CS Standard Lever Handle | Description N/A T595Y66 3/8 3PC THRD BALL FULL PT SS TRM |
NL99H06 | UPC Code N/A 039923689450 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/2 | Valve Operator N/A CS Standard Lever Handle | Description N/A T595Y66 1/2 3PC THRD BALL FULL PT SS TRM |
NL99H08 | UPC Code N/A 039923689467 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A T595Y66 3/4 3PC THRD BALL FULL PT SS TRM |
NL99H0A | UPC Code N/A 039923689474 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 | Valve Operator N/A CS Standard Lever Handle | Description N/A T595Y66 1 3PC THRD BALL FULL PT SS TRM |
NL99H0B | UPC Code N/A 039923689481 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Valve Operator N/A CS Standard Lever Handle | Description N/A T595Y66 1 1/4 3PC THRD BALL FULL PT SS T |
NL99H0C | UPC Code N/A 039923689498 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/2 | Valve Operator N/A CS Standard Lever Handle | Description N/A T595Y66 1 1/2 3PC THRD BALL FULL PT SS T |
NL99H0D | UPC Code N/A 039923689504 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 | Valve Operator N/A CS Standard Lever Handle | Description N/A T595Y66 2 3PC THRD BALL FULL PT SS TRM |
NL99H0E | UPC Code N/A 039923689511 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 1/2 | Valve Operator N/A CS Standard Lever Handle | Description N/A T595Y66 2 1/2 3PC THRD BALL FULL PT SS T |
NL99H24 | UPC Code N/A 039923045881 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/4 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T595Y66M 1/4 W/MEM STOP/HDL |
NL99H25 | UPC Code N/A 039923045898 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/8 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T595Y66M 3/8 W/MEM STOP/HDL |
NL99H26 | UPC Code N/A 039923046093 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/2 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T595Y66M 1/2 W/MEM STOP/HDL |
NL99H28 | UPC Code N/A 039923056245 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/4 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T595Y66M 3/4 W/MEM STOP/HDL |
NL99H2A | UPC Code N/A 039923056252 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T595Y66M 1 W/MEM STOP/HDL |
NL99H2B | UPC Code N/A 039923056290 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T595Y66M 1-1/4 W/MEM STOP/HDL |
NL99H2C | UPC Code N/A 039923056320 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/2 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T595Y66M 1-1/2 W/MEM STOP/HDL |
NL99H2D | UPC Code N/A 039923074133 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 | Valve Operator N/A CS Standard Lever Handle with Memory Stop | Description N/A T595Y66M 2 W/MEM STOP/HDL |
NL99H54 | UPC Code N/A 039923691217 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A T595Y66LL 1/4 W/LOCK HDL |
NL99H55 | UPC Code N/A 039923691224 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/8 | Valve Operator N/A CS Locking Lever Handle | Description N/A T595Y66LL 3/8 W/LOCK HDL |
NL99H56 | UPC Code N/A 039923691231 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/2 | Valve Operator N/A CS Locking Lever Handle | Description N/A T595Y66LL 1/2 W/LOCK HDL |
NL99H58 | UPC Code N/A 039923691248 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A T595Y66LL 3/4 W/LOCK HDL |
NL99H5A | UPC Code N/A 039923691255 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 | Valve Operator N/A CS Locking Lever Handle | Description N/A T595Y66LL 1 W/LOCK HDL |
NL99H5B | UPC Code N/A 039923691262 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Valve Operator N/A CS Locking Lever Handle | Description N/A T595Y66LL 1-1/4 W/LOCK HDL |
NL99H5C | UPC Code N/A 039923691279 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/2 | Valve Operator N/A CS Locking Lever Handle | Description N/A T595Y66LL 1-1/2 W/LOCK HDL |
NL99H5D | UPC Code N/A 039923691286 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 | Valve Operator N/A CS Locking Lever Handle | Description N/A T595Y66LL 2 W/LOCK HDL |
1 2