![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-580-66-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Stainless Steel Trim, Conventional Port, Solder
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
---|---|---|---|---|---|
NJ83HXB | UPC Code N/A 039923338907 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 1/4 | Description N/A S580-66-LF 11/4 SOLDER CON PORT SS TRIM | Turns/Operation N/A Quarter-Turn |
NJ83HXC | UPC Code N/A 039923338914 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 1 1/2 | Description N/A S580-66-LF 11/2 SOLDER CON PORT SS TRIM | Turns/Operation N/A Quarter-Turn |
NJ83HXD | UPC Code N/A 039923338921 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 2 | Description N/A S580-66-LF 2 SOLDER CONV PORT SS TRIM | Turns/Operation N/A Quarter-Turn |
NJ83HXE | UPC Code N/A 039923338938 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 2 1/2 | Description N/A S580-66-LF 21/2 SOLDER CON PORT SS TRIM | Turns/Operation N/A Quarter-Turn |
NJ83HXF | UPC Code N/A 039923338945 | Connection Type N/A S -- Female Solder Cup | Valve Size N/A 3 | Description N/A S580-66-LF 3 SOLDER CONV PORT SS TRIM | Turns/Operation N/A Quarter-Turn |