
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-560-BR-R-66 - One-Piece Bronze Ball Valve - Reinforced PTFE Seat, Stainless Steel Trim
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The one-piece design eliminates leak paths and features NPT end connections for easy installation. Please refer to the NIBCO technical data sheets, chemical resistance guide, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Turns/Operation |
---|---|---|---|---|---|
NL94014 | UPC Code N/A 039923663313 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/4 | Description N/A T560BRR66 1/4W/LEVER HDL | Turns/Operation N/A Quarter-Turn |
NL94015 | UPC Code N/A 039923663320 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/8 | Description N/A T560BRR66 3/8W/LEVER HDL | Turns/Operation N/A Quarter-Turn |
NL94016 | UPC Code N/A 039923663337 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/2 | Description N/A T560BRR66 1/2W/LEVER HDL | Turns/Operation N/A Quarter-Turn |
NL94018 | UPC Code N/A 039923663344 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/4 | Description N/A T560BRR66 3/4W/LEVER HDL | Turns/Operation N/A Quarter-Turn |
NL9401A | UPC Code N/A 039923663351 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 | Description N/A T560BRR66 1 W/LEVER HDL | Turns/Operation N/A Quarter-Turn |
NL9401B | UPC Code N/A 039923663368 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Description N/A T560BRR66 1-1/4 W/LEVER HDL | Turns/Operation N/A Quarter-Turn |
NL9401C | UPC Code N/A 039923663375 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/2 | Description N/A T560BRR66 1-1/2 W/LEVER HDL | Turns/Operation N/A Quarter-Turn |
NL9401D | UPC Code N/A 039923663382 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 | Description N/A T560BRR66 2 W/LEVER HDL | Turns/Operation N/A Quarter-Turn |
NL94034 | UPC Code N/A 039923663597 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/4 | Description N/A T560BRR66LL 1/4W/SS LOCK HW | Turns/Operation N/A Quarter-Turn |
NL94035 | UPC Code N/A 039923663603 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/8 | Description N/A T560BRR66LL 3/8W/SS LOCK HDL | Turns/Operation N/A Quarter-Turn |
NL94036 | UPC Code N/A 039923663610 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/2 | Description N/A T560BRR66LL 1/2W/SS LOCK HDL | Turns/Operation N/A Quarter-Turn |
NL94038 | UPC Code N/A 039923663627 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/4 | Description N/A T560BRR66LL 3/4W/SS LOCK HDL | Turns/Operation N/A Quarter-Turn |
NL9403A | UPC Code N/A 039923663634 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 | Description N/A T560BRR66LL 1 W/SS LOCK HDL | Turns/Operation N/A Quarter-Turn |
NL9403B | UPC Code N/A 039923663641 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/4 | Description N/A T560BRR66LL 1-1/4 W/SS LOCK HDL | Turns/Operation N/A Quarter-Turn |
NL9403C | UPC Code N/A 039923663658 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1 1/2 | Description N/A T560BRR66LL 1-1/2 W/SS LOCK HDL | Turns/Operation N/A Quarter-Turn |
NL9403D | UPC Code N/A 039923663665 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 2 | Description N/A T560BRR66LL 2 W/SS LOCK HW | Turns/Operation N/A Quarter-Turn |
NL94045 | UPC Code N/A 039923663504 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 3/8 | Description N/A T560BRR66RH 3/8W/ROUND HW | Turns/Operation N/A Quarter-Turn |
NL94046 | UPC Code N/A 039923663511 | Connection Type N/A T -- Female NPT Thread (FIPT) | Valve Size N/A 1/2 | Description N/A T560BRR66RH 1/2W/ROUND HW | Turns/Operation N/A Quarter-Turn |