Print Back
The NIBCO® flanged ductile iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-yearmore
Unit of Measure

Specifications

UPC Code

039923699244

Type

Gate Valve

Valve Size

6

Connection Type

F -- Flanged

Seat Material

Cast Iron

Material

Ductile Iron

Description

F63733 6 FLG GATE W/316SS TRIM DI

Valve Operator

Standard Handwheel

Turns/Operation

Multi-Turn

Weight

177.895 lb