Print Back
The NIBCO® flanged cast iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125more
Unit of Measure

Specifications

UPC Code

039923700094

Type

Gate Valve

Valve Size

5

Connection Type

F -- Flanged

Seat Material

Bronze

Material

Cast Iron

Description

F669 5 FLG GATE CAST IRON

Valve Operator

Standard Handwheel

Turns/Operation

Multi-Turn

Weight

269.059 lb