
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The Chemtrol® Chemcock® full-port valve features replaceable FKM O-ring seats and seals. Convenient multi-turn operation allows for precise throttling of manual valve. The Chemcock® valve is easily adaptable to any type of connection. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. PVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any othermore major thermoplastic material used for piping systems. Chemtrol PVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity. less
Unit of Measure
UPC Code |
N/A 039923736987 |
Type |
N/A Chemcock Valve |
Valve Size |
N/A 1/4 |
Connection Type |
N/A M x M |
Material |
N/A PVC |
Description |
N/A M45CCV 1/4 XM CHEMCOCK PVC |
Valve Operator |
N/A Lever Handle |
eClass Classification |
N/A
PVC Sch 80 Specialty Valves |
Color |
N/A Dark Grey |
Weight |
N/A 0.064 lb |