hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The NIBCO® Ring Check® valve is designed with an in-line, spring assisted self-closing disc. The two-piece valve features a stainless steel stem and resilient PTFE disc. The valve is recommended for domestic hot and cold water, HVAC (condensers, chilled water, hot water heating). The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

UPC Code

N/A 039923242228

Type

N/A Check Valve

Connection Type

N/A Press

Valve Size

N/A 3/4

Material

N/A Bronze

Description

N/A PF480Y 3/4 INLINE CV W/FEMALE PRESS ENDS

eClass Classification

N/A Press Check Valves

Weight

N/A 0.75 lb