hero-banner
Batch CAD Cart (0)
  • Cart is empty
NIBCO® ductile iron butterfly valves provide ease of operation with quarter-turn (90 degrees) open to close. The unique FKM fluoroelastomer molded-in seat liner with stainless steel disc is recommended for chemical applications the liner compatibility will permit. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technicalmore
Unit of Measure

UPC Code

039923729767

Connection Type

L - Lug

Stem Material

Metal - NIBCO - Steel - Stainless

Valve Size

2 1/2

Valve Operator

Lever-Lock Handle

Description

LD32223 2 1/2 LUG BFV L/LK HNDL DUCT IRON

Turns/Operation

Quarter-Turn

Weight

11.184 lb