hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The NIBCO® ductile iron butterfly valve features a unique molded-in FKM fluoroelastomer seat with stainless steel disc, recommended for chemical applications the liner compatibility will permit. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

UPC Code

N/A 039923714732

Type

N/A Butterfly Valve

Connection Type

N/A L - Lug

Stem Material

N/A Metal - NIBCO - Steel - Stainless

Valve Size

N/A 12

Valve Operator

N/A Bare Stem / Bare Shaft

Description

N/A LDL2220 12 LUG BFV LOW TORQ BARE STEM

Turns/Operation

N/A Quarter-Turn

Weight

N/A 90 lb