
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
Full Port Forged Brass Ball Valve
w/ Hi-Flow Hose Drain
Adjustable Packing Gland & Reversible Handle
Lead Free
Female PP-RCT Metric Socket
Manufactured for use with all PP-R & PP-RCT Piping Systems
Max. Operating Pressure: 600 PSI
ISO 9001 – Patents Pending
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A NSF/ANSI 61, NSF/ANSI 372 |
Type |
N/A Ball Drains |
Valve Size |
N/A 3/4 |
Connection Type |
N/A Metric Socket Female x Hose Drain |
Valve Operator |
N/A Lever Handle |
Weight |
N/A 1.2 lb |
Performance
Maximum Operating Pressure |
N/A 600 psi |
Maximum Operating Pressure Note |
N/A Determined by intended operating conditions and limitations specific to the system design. Maximum pressure rating for the seat and body alone is 600 PSI. |
Materials
Body Material |
N/A Brass with PP-RCT |
End Material |
N/A Brass with PP-RCT |
Seat Material |
N/A PTFE |
Ball Material |
N/A Brass HCP |
Stem Material |
N/A Brass |
Stem Seal Material |
N/A PTFE |
Packing Gland Material |
N/A Brass |
Lever Handle Material |
N/A Steel CP |
Handle Jacket Material |
N/A Vinyl |
Handle Nut Material |
N/A Stainless Steel |
End Cap Material |
N/A Brass |
Handle Material |
N/A Enamel Coated Aluminium |
Handle Screw Material |
N/A Brass |
Cap & Strap Material |
N/A Brass w/ PVC Strap |
Washer Material |
N/A EPDM |