hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close, and bubble-tight shutoff at 600 PSI. The two-piece valve features threaded ends for easy installation. The two-piece valve is ideal for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam, compressed air, LP gas and natural gas. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineeringmore
Unit of Measure

UPC Code

039923796783

Type

Ball Valve

Connection Type

T-SU -- Female NPT Thread (FIPT) x Female NPT Thread (FIPT) Union End

Valve Size

1

Material

Bronze

Valve Operator

CS Standard Lever Handle

Description

T58570SU 1 W/SINGLE UNION END

eClass Classification

Bronze Ball Valves

All Type of Item

Valve

Valve Pressure Rating (SWP)

150 PSI / 10.3 Bar SWP

Turns/Operation

Quarter-Turn

Weight

2.907 lb