hero-banner
Batch CAD Cart (0)
  • Cart is empty

Full Port Forged Brass Ball Valve
w/ Cap & Strap,
Reversible Handle
& Adjustable Packing Gland

Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61, NSF/ANSI 372

Type

N/A Ball Valve

Valve Size

N/A 1/2 x 3/4

Connection Type

N/A Press x Hose

Valve Operator

N/A Lever Handle

Weight

N/A 0.55 lb

Performance

Maximum Temperature

N/A 250 ºF

Maximum Operating Pressure

N/A 250 psi

Materials

Stem Seal Material

N/A PTFE

Seat Material

N/A PTFE

Stem Material

N/A Brass

Ball Material

N/A Brass HCP

Body Material

N/A Brass

End Material

N/A Brass

Packing Gland Material

N/A PTFE

Handle Material

N/A Steel CP

Handle Nut Material

N/A Brass

Handle Jacket Material

N/A Vinyl

Dimensions

Internal Diameter (A)

N/A 0.75 in

Length (B)

N/A 3 1/16 in

Height (C)

N/A 2 3/8 in

Handle Length (D)

N/A 3.5 in