 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    7721W Series - Chrome Plated Forged DZR Brass Thermostatic Mixing Valve w/ Integral Check Valves
    Thermostatic Mixing Valves
        
    
        
            
    
        
Chrome Plated Forged DZR Brass Thermostatic Mixing Valve
w/ Integral Check Valves
Factory Preset at 120ºF
For Point-of-Use (Single Fixture)
Outlet Temperature Range 95º- 120ºF
                    Unit of Measure
                    
               
        | Items | H-77201W Chrome Plated Forged DZR Brass Thermostatic Mixing Valve w/ Integral Check Valves & Temperature Locking Handle | H-77201W-TG Chrome Plated Forged DZR Brass Thermostatic Mixing Valve w/ Integral Check Valves & Temperature Locking Handle & Temperature Gauge | H-77211W Chrome Plated Forged DZR Brass Thermostatic Mixing Valve w/ Integral Check Valves & Temperature Locking Handle & Cold Water By-Pass Fittings | H-77211W-TG Chrome Plated Forged DZR Brass Thermostatic Mixing Valve w/ Integral Check Valves & Temperature Locking Handle, Cold Water By-Pass Fittings & Temperature Gauge | ||||
| Industry Standards/Certifications | N/A
                                                Certified to NSF/ANSI 61 & 372 ASSE 1070 Lead Free | |||||||
| Type | N/A Thermostatic Mixing Valve | |||||||
| Size | N/A 3/8 | |||||||
| Connection Type | N/A Compression | |||||||
| Hot Intel Elbow Fitting Material | N/A | |||||||
| Cold Intel Elbow Fitting Material | N/A | |||||||
| Cap Screw Material | N/A Stainless Steel | |||||||
| Cap Material | N/A Plastic | |||||||
| Locking Nut Material | N/A Brass | |||||||
| End Cap Material | N/A Brass | |||||||
| O-Ring Material | N/A EPDM | |||||||
| Adjustment Spindle Material | N/A Brass | |||||||
| Shuttle Material | N/A Plastic | |||||||
| Element Material | N/A Wax Filled Copper | |||||||
| Spring Material | N/A Stainless Steel | |||||||
| Body Material | N/A Brass | |||||||
| Check Valve Material | N/A Plastic | |||||||
| Strainer Material | N/A Stainless Steel | |||||||
| Mounting Bracket Material | N/A Plastic | |||||||
| Hot Intel Elbow Fitting Material | N/A Brass | |||||||
| Cold Intel Elbow Fitting Material | N/A Brass | |||||||
| Gauge Fitting Material | N/A Brass | |||||||
| Minimum Outlet Temperature | N/A 35 ºC95 ºF | |||||||
| Maximum Outlet Temperature | N/A 48.9 ºC120 ºF | |||||||
| Hot Supply Temperature Range | N/A 48.9 to 82.2 ºC120 to 180 ºF | |||||||
| Cold Supply Temperature Range | N/A 3.9 to 26.7 ºC39 to 80 ºF | |||||||
| Temperature stability (Nominal) | N/A ± 2.8 ºC± 5 ºF | |||||||
| Temperature Differential | N/A 5.6 ºC10 ºF | |||||||
| Maximum Working Pressure (Intel) | N/A 10.3 bar150 psi | |||||||
| Permitted Intel Supply Pressure Variation | N/A ± 20 % | |||||||
| Flow Rate @ 45 psi Pressure Loss | N/A 4.5 gpm | |||||||
| Minimum Flow Rate | N/A 0.5 gpm | |||||||
| A | N/A 2.54 in | N/A 2.54 in | N/A 3.80 in | N/A 3.80 in | ||||
| B | N/A 3.29 in | N/A 5.13 in | N/A 3.29 in | N/A 5.13 in | ||||
| C | N/A 1.00 in | |||||||
|  | ||||||||
