![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
Chrome Plated Forged DZR Brass Thermostatic Mixing Valve
w/ Integral Check Valves, Elbow & Tee Fittings
& Temperature Gauge
Factory Preset at 120ºF
For Point-of-Use (Single Fixture)
Outlet Temperature Range 95º- 120ºF
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A
Certified to NSF/ANSI 61 & 372 ASSE 1070 Lead Free |
Type |
N/A Thermostatic Mixing Valve |
Size |
N/A 3/8 |
Connection Type |
N/A Compression |
Weight |
N/A 0.86 lb |
Materials
Cap Screw Material |
N/A Stainless Steel |
Cap Material |
N/A Plastic |
Locking Nut Material |
N/A Brass |
End Cap Material |
N/A Brass |
O-Ring Material |
N/A EPDM |
Adjustment Spindle Material |
N/A Brass |
Shuttle Material |
N/A Plastic |
Element Material |
N/A Wax Filled Copper |
Spring Material |
N/A Stainless Steel |
Body Material |
N/A Brass |
Check Valve Material |
N/A Plastic |
Strainer Material |
N/A Stainless Steel |
Mounting Bracket Material |
N/A Plastic |
Hot Intel Elbow Fitting Material |
N/A Brass |
Cold Intel Elbow Fitting Material |
N/A Brass |
Gauge Fitting Material |
N/A Brass |
Performance
Minimum Outlet Temperature |
N/A 35 ºC95 ºF |
Maximum Outlet Temperature |
N/A 48.9 ºC120 ºF |
Hot Supply Temperature Range |
N/A 48.9 to 82.2 ºC120 to 180 ºF |
Cold Supply Temperature Range |
N/A 3.9 to 26.7 ºC39 to 80 ºF |
Temperature stability (Nominal) |
N/A ± 2.8 ºC± 5 ºF |
Temperature Differential |
N/A 5.6 ºC10 ºF |
Maximum Working Pressure (Intel) |
N/A 10.3 bar150 psi |
Permitted Intel Supply Pressure Variation |
N/A ± 20 % |
Flow Rate @ 45 psi Pressure Loss |
N/A 4.5 gpm |
Minimum Flow Rate |
N/A 0.5 gpm |
Cv Coefficient |
N/A 0.61 |