![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6616-4 - Thread Plug MPT - Kynar® Natural PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol® thread plug features a male NPT thread connection. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Natural pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CE02250 6616-4 - Thread Plug MPT - Kynar® Natural PVDF Schedule 80 |
![]() CE02300 6616-4 - Thread Plug MPT - Kynar® Natural PVDF Schedule 80 |
![]() CE02350 6616-4 - Thread Plug MPT - Kynar® Natural PVDF Schedule 80 |
![]() CE02400 6616-4 - Thread Plug MPT - Kynar® Natural PVDF Schedule 80 |
![]() CE02450 6616-4 - Thread Plug MPT - Kynar® Natural PVDF Schedule 80 |
|||||
UPC Code | N/A 039923069627 | N/A 039923069641 | N/A 039923069665 | N/A 039923069702 | N/A 039923069726 | |||||
Type | N/A Plug | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A M (NPT) | |||||||||
Material | N/A PVDF | |||||||||
Color | N/A Natural | |||||||||
Pipe Schedule | N/A 80 | |||||||||
eClass Classification |
N/A
Natural PVDF Plugs |
|||||||||
Weight | N/A 0.025 lb | N/A 0.080 lb | N/A 0.099 lb | N/A 0.180 lb | N/A 0.260 lb | |||||
|