hero-banner
Batch CAD Cart (0)
  • Cart is empty
The Chemtrol® thread plug features a male NPT thread connection. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, workingmore
Unit of Measure

UPC Code

039923069665

Type

Plug

Size (Dimensions)

1

Connection Type

M (NPT)

Material

PVDF

Color

Natural

Pipe Schedule

80

Description

66164 1" THD PLUG NAT PVDF HEX

eClass Classification

Natural PVDF Plugs

Weight

0.099 lb