
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6607-3-3 - Thread 90° Elbow FPT x FPT - Kynar® Natural PVDF Schedule 80
PVDF Kynar Fittings
The thread 90-degree elbow features female pipe thread connections. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CE01500 6607-3-3 - Thread 90° Elbow FPT x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE01550 6607-3-3 - Thread 90° Elbow FPT x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE01600 6607-3-3 - Thread 90° Elbow FPT x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE01650 6607-3-3 - Thread 90° Elbow FPT x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE01700 6607-3-3 - Thread 90° Elbow FPT x FPT - Kynar® Natural PVDF Schedule 80 |
|||||
UPC Code | N/A 039923068903 | N/A 039923068927 | N/A 039923068941 | N/A 039923068989 | N/A 039923069009 | |||||
Type | N/A Elbow | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A F x F | |||||||||
All Basic Material | N/A PVDF | |||||||||
Color | N/A Natural | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 660733 1/2" THD 90 ELL NAT PVDF | N/A 660733 3/4" THD 90 ELL NAT PVDF | N/A 660733 1" THD 90 ELL NAT PVDF | N/A 660733 11/2" THD 90 ELL NAT PVDF | N/A 660733 2" THD 90 ELL NAT PVDF | |||||
eClass Classification |
N/A
Natural PVDF Elbows |
|||||||||
Net Weight | N/A 0.133 lb | N/A 0.2 lb | N/A 0.319 lb | N/A 0.635 lb | N/A 0.797 lb | |||||
|