hero-banner
Batch CAD Cart (0)
  • Cart is empty
The thread 90-degree elbow features female pipe thread connections. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, workingmore
Unit of Measure

UPC Code

039923069009

Type

Elbow

Size (Dimensions)

2

Connection Type

F x F

All Basic Material

PVDF

Color

Natural

Pipe Schedule

80

Description

660733 2" THD 90 ELL NAT PVDF

eClass Classification

Natural PVDF Elbows

Net Weight

0.797 lb